Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74AVC16373DGG
16-bit D-type transparent latch; 3.6 V tolerant; 3-state
The 74AVC16373 is a 16-bit D-type transparent latch featuring separate D-type inputs for each latch and 3-state outputs for bus oriented applications. One latch enable (LE) input and one output enable (OE) input are provided per 8-bit section. The 74AVC16373 consist of two sections of eight D-type transparent latches with 3-state true outputs.
The 74AVC16373 is designed to have an extremely fast propagation delay and a minimum amount of power consumption.
To ensure the high-impedance output state during power-up or power-down, pin nOE should be tied to VCC through a pull-up resistor (Live Insertion).
A dynamic controlled output (DCO) circuitry is implemented to support termination line drive during transient.
Features and benefits
Wide supply voltage range from 1.2 V to 3.6 V
Complies with JEDEC standards:
JESD8-7 (1.2 V to 1.95 V)
JESD8-5 (1.8 V to 2.7 V)
JESD8-1A (2.7 V to 3.6 V)
CMOS low power consumption
Input/output tolerant up to 3.6 V
Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation
Low inductance multiple VCC and GND pins to minimize noise and ground bounce
Supports Live Insertion
Applications
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74AVC16373DGG | End of life | 1.2 - 3.6 | CMOS | ± 12 | 2.0 | 16 | very low | -40~85 | 82 | 2.0 | 37 | TSSOP48 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AVC16373DGG | 74AVC16373DGG,112 (935265483112) |
Obsolete | AVC16373 | no package information | |||
74AVC16373DGG,118 (935265483118) |
Obsolete | AVC16373 | |||||
74AVC16373DGG,512 (935265483512) |
Obsolete | AVC16373 | |||||
74AVC16373DGG,518 (935265483518) |
Obsolete | AVC16373 |
Environmental information
All type numbers in the table below are discontinued. See the table Discontinuation information for more information.
Series
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
74AVC16373 | 16-bit D-type transparent latch; 3.6 V tolerant; 3-state | Data sheet | 2018-02-20 |
AN90007 | Pin FMEA for AVC family | Application note | 2018-11-30 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.