Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74LVC1G00GM-Q100

Single 2-input NAND gate

The 74LVC1G00-Q100 is a single 2-input NAND gate. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

This product has been discontinued

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • IOFF circuitry provides partial Power-down mode operation

  • ±24 mA output drive (VCC = 3.0 V)

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Documentation (10)

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT886 3D model for products with SOT886 package Design support 2019-10-03
lvc1g00 74LVC1G00 IBIS model IBIS model 2014-10-20
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1410-6_SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28
XSON6_SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-14
SOT886 plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Package information 2022-06-01
MAR_SOT886 MAR_SOT886 Topmark Top marking 2013-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
lvc1g00 74LVC1G00 IBIS model IBIS model 2014-10-20
SOT886 3D model for products with SOT886 package Design support 2019-10-03

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.