Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBAS16T
High-speed switching diodes
High-speed switching diodes, encapsulated in small Surface-Mounted Device (SMD) plastic packages.
Features and benefits
- High switching speed: trr ≤ 4 ns
- Low capacitance
- Low leakage current
- Reverse voltage: VR ≤ 100 V
- Repetitive peak reverse voltage: VRRM ≤ 100 V
- Small SMD plastic packages
- AEC-Q101 qualified
Applications
- High-speed switching
- General-purpose switching
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BAS16T | BAS16T,115 (934054831115) |
Obsolete |
SC‑75 (SOT416) |
SOT416 | SOT416_115 | ||
| BAS16T,215 (934054831215) |
Obsolete | Not available | |||||
| BAS16T/DG,115 (934061909115) |
Obsolete | SOT416_115 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BAS16T | BAS16T,115 | BAS16T |
|
|
| BAS16T | BAS16T,215 | BAS16T |
|
|
| BAS16T | BAS16T/DG,115 | BAS16T |
|
|
Documentation (4)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LSYMDIO | Letter Symbols - Diodes General | Other type | 1999-04-30 |
| SOT416 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body | Package information | 2025-01-31 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.