Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBUK213-50Y
Single channel high-side TOPFET(tm)
Monolithic temperature and overload protected single high-side power switch based on TOPFET™ Trench technology in a 5-pin surface mount or leadform plastic package.
Product availability: BUK208-50Y in SOT263B-01 BUK213-50Y in SOT426 (D2-PAK).
Features and benefits
- Very low quiescent current
- CMOS logic capability
- Power TrenchMOS™
- Negative load clamping
- Overtemperature protection
- Overload protection
- Over and undervoltage protection
- ESD protection for all pins
- Reverse battery protection
- Diagnostic status indication
- Low charge pump noise
- Operating voltage down to 5.5 V
- Loss of ground protection
- Current limitation.
Applications
- 12 and 24V grounded loads
- High inrush current loads
- Inductive loads
- Replacement for relays and fuses.
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BUK213-50Y | BUK213-50Y,118 (934056316118) |
Obsolete | BUK213 50Y P**XXYY AZ Batch no. | no package information | |||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BUK213-50Y | BUK213-50Y,118 | BUK213-50Y |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2025-09-10 |
| AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
| AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
| AN11156 | Using Power MOSFET Zth Curves | Application note | 2025-10-21 |
| AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-10-21 |
| AN11158_ZH | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
| AN11160 | Designing RC Snubbers | Application note | 2025-09-10 |
| AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-09-08 |
| AN11261 | RC Thermal Models | Application note | 2025-09-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.