Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBZX284-B10
Voltage regulator diodes
Low-power voltage regulator diodes in a SOD110 very small ceramic SMD package. The diodes are available in the normalized E24 ±2 % (BZX284-B) and ±5 % (BZX284-C) tolerance range. The series consists of 37 types with nominal working voltages from 2.4 to 75 V.
Features and benefits
- Total power dissipation: max. 400 mW
- Two tolerance series: ±2 % and ±5 %
- Working voltage range: nom. 2.4 V to 75 V (E24 range)
Applications
- General regulation functions.
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZX284‑B10 | BZX284‑B10,115 (934040380115) |
Obsolete | no package information | ||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BZX284‑B10 | BZX284‑B10,115 | BZX284‑B10 |
|
|
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| BZX284 | Voltage regulator diodes | Data sheet | 2002-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.