Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BZX284-C15

Voltage regulator diodes

Low-power voltage regulator diodes in a SOD110 very small ceramic SMD package. The diodes are available in the normalized E24 ±2 % (BZX284-B) and ±5 % (BZX284-C) tolerance range. The series consists of 37 types with nominal working voltages from 2.4 to 75 V.

This product has been discontinued

Features and benefits

  • Total power dissipation: max. 400 mW
  • Two tolerance series: ±2 % and ±5 %
  • Working voltage range: nom. 2.4 V to 75 V (E24 range)

Applications

  • General regulation functions.

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX284‑C15 BZX284‑C15,115
(934038720115)
Obsolete no package information
BZX284‑C15,135
(934038720135)
Obsolete
BZX284‑C15/N,115
(934058995115)
Obsolete
BZX284‑C15/N,135
(934058995135)
Obsolete

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX284‑C15 BZX284‑C15,115 BZX284‑C15 rohs rhf rhf
BZX284‑C15 BZX284‑C15,135 BZX284‑C15 rohs rhf rhf
BZX284‑C15 BZX284‑C15/N,115 BZX284‑C15 rhf
BZX284‑C15 BZX284‑C15/N,135 BZX284‑C15 rhf
Quality and reliability disclaimer

Documentation (1)

File name Title Type Date
BZX284 Voltage regulator diodes Data sheet 2002-05-27

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.