Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| GANE140-700BBA | GANE140-700BBAZ | 934667671332 | SOT428-2 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information700 V, 140 mOhm Gallium Nitride (GaN) FET in DPAK package
The GANE140-700DBA is a general purpose 700 V, 140 mΩ Gallium Nitride (GaN) FET in a DPAK package. It is a normally-off e-mode device offering superior performance.
Enhancement mode - normally-off power switch
Ultra high frequency switching capability
No body diode
Low gate charge, low output charge
Qualified for standard applications
ESD protection
RoHS, Pb-free, REACH-compliant
High efficiency and high power density
High power density and high efficiency power conversion
AC-to-DC converters, totem pole PFC
DC-to-DC converters
Fast battery charging, mobile phone, laptop, tablet and USB type-C chargers
Datacom and telecom (AC-to-DC and DC-to-DC) converters
Motor drives
Solar (PV) inverters
Class D audio amplifiers, TV PSU and LED drivers
| Type number | Package version | Package name | Product status | Configuration | Nr of transistors | VDS [max] (V) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | Ptot [max] (W) | VGSth [typ] (V) | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GANE140-700BBA | SOT428-2 | TO252 | Production | e-mode | 1 | 700 | 150 | 17 | 1.2 | 110 | 1.7 | 125 | 41 | 2024-09-17 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| GANE140-700BBA | GANE140-700BBAZ (934667671332) |
Active | 140SBBA |
TO252 (SOT428-2) |
SOT428-2 | SOT428-2_332 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| GANE140-700BBA | GANE140-700BBAZ | GANE140-700BBA |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| GANE140-700BBA | 700 V, 140 mOhm Gallium Nitride (GaN) FET in DPAK package | Data sheet | 2025-03-13 |
| AN90004 | Probing considerations for fast switching applications | Application note | 2019-11-15 |
| AN90041 | Gate drive circuit design for Nexperia 650 V Enhancement mode (e-mode) GaN FETs | Application note | 2023-05-09 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT428-2 | plastic, single-ended surface-mounted package (DPAK); 3 leads;2.286 mm pitch; 6.1 mm x 6.6 mm x 2.3 mm body | Package information | 2025-01-16 |
| SOT428-2_332 | DPAK; Reel dry pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2024-03-28 |
| GANE140-700BBA_LTspice | GANE140-700BBA LTspice SPICE model | SPICE model | 2025-07-09 |
| GANE140-700BBA_SIMetrix | GANE140-700BBA SIMetrix SPICE model | SPICE model | 2025-07-09 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| GANE140-700BBA_LTspice | GANE140-700BBA LTspice SPICE model | SPICE model | 2025-07-09 |
| GANE140-700BBA_SIMetrix | GANE140-700BBA SIMetrix SPICE model | SPICE model | 2025-07-09 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| GANE140-700BBA | GANE140-700BBAZ | 934667671332 | Active | SOT428-2_332 | 2,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.