- Block diagram
- Design considerations
- Design resources
- Videos
- Support
Block diagram
Multimedia / infotainment bus protection
Recommended products (1)
Select a component
To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.
Design considerations
- High ESD robustness up to 30 kV and high surge currents up to 3.5 A (8/20µs)
- Excellent ESD clamping behavior
- Operate at a low capacitance avoiding any unwanted circuit disturbances
Design resources
Evaluation boards
How is the dynamic resistance defined?
In this video, Lukas Droemer, Product Manager for Automotive ESD & EMC, will explain to you the importance of the dynamic resistance and how you can gain first insights for the performance with one parameter.