High power, high efficiency DC/DC converter

By using a high efficiency boost circuit this 12 V to 80 V converter design delivers high power while saving energy.

  • Block diagram
  • Design considerations
  • Design resources
  • Product listing
  • Support

Block diagram

PWM AND GATEDRIVE IC BATTERY aaa-026819 Load Highlighted components are Nexperia focus products.

Transient Voltage Suppressors (TVS)

ESD bus protection

Reverse battery protection

Schottky diodes

Schottky diodes

Select a component

To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.

Design considerations

  • Point of load non-isolated DC.DC
  • Synchronous topology
  • Uses a dedicated Schottky rather than rely on the body diode of the MOSFET to ensure high efficiency performance

Product listing

Transient Voltage Suppressors (TVS)

ESD bus protection