Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationIP3053CX20
Integrated 2, 4, 6, 8-channel passive EMI-filter network
IP3053CX5, IP3053CX10, IP3053CX15 and IP3053CX20 is a 2, 4, 6 and 8-channel LC low-pass filter array family which is designed to provide filtering of undesired RF signals on the I/O ports of portable communication or computing devices. In addition, IP3053CX5, IP3053CX10, IP3053CX15 and IP3053CX20 incorporates diodes to provide protection to downstream components from ElectroStatic Discharge (ESD) voltages as high as ±8 kV according IEC 61000-4-2 level 4.
The devices are fabricated using monolithic silicon technology and integrate and incorporate up to 8 inductors and up to 16 diodes in a 0.5 mm pitch Wafer-Level Chip-Scale Package (WLCSP).
Features and benefits
- Pb-free, RoHS compliant and free of halogen and antimony (Dark Green compliant)
- Integrated 2, 4, 6 and 8-channel π-type LC-filter network
- 18Ωchannel series resistance; ≤ 45 pF (at 2.5 V DC) channel capacitance
- Integrated ESD protection withstanding ±8 kV contact discharge
- WLCSP with 0.5 mm pitch
Applications
- General purpose ElectroMagnetic Interference (EMI) and Radio Frequency Interference (RFI) filtering and downstream ESD protection for:
- Cellular and Personal Communication System (PCS) mobile handsets
- Cordless telephones
- Wireless data (WAN/LAN) systems
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| IP3053CX20 | IP3053CX20/LF,135 (934063189135) |
Obsolete | no package information | ||||
| IP3053CX20,135 (934063527135) |
Obsolete | ||||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| IP3053CX20 | IP3053CX20/LF,135 | IP3053CX20 |
|
|
| IP3053CX20 | IP3053CX20,135 | IP3053CX20 |
|
|
Documentation (2)
| File name | Title | Type | Date |
|---|---|---|---|
| nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
| R_10001 | Guideline for the laser marking layout of WLCSP devices | Report | 2021-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.