Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationIP3337CX18
7-channel integrated LC-filter network with ESD input protection to IEC 61000-4-2 level 4
The IP3337CX18 is a 7-channel LC low-pass filter network designed to filter undesired RF signals in the 800 MHz to 3000 MHz frequency band. In addition, the IP3337CX18 incorporates diodes which protect downstream components from ElectroStatic Discharge (ESD) voltages as high as 15 kV.
The IP3337CX18 is fabricated using monolithic silicon technology and integrates 7 inductors, 14 back-to-back diodes in a single Wafer-Level Chip-Scale Package (WLCSP) measuring 2.06 mm by 1.66 mm (typical). These features make the IP3337CX18 ideal for use in applications requiring the utmost in miniaturization such as mobile phone handsets, cordless telephones and personal digital devices.
Features and benefits
- Pb-free, RoHS compliant and halogen free package; Dark Green compliant
- Integrated 7-channel π-type LC-filter network with 60 nH channel inductance
- 125 Ω series resistance, 25 pF (typical) capacitance per line
- Integrated ESD protection withstanding +-15 kV contact discharge, far exceeding IEC 61000-4-2, level 4
- WLCSP with 0.4 mm pitch
Applications
- Cellular and PCS mobile handsets
- Cordless telephones
- Wireless data (WAN/LAN) systems and PDAs
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| IP3337CX18 | IP3337CX18/LF,135 (934062199135) |
Obsolete | no package information | ||||
| IP3337CX18/LF/P,13 (934062727135) |
Obsolete | ||||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| IP3337CX18 | IP3337CX18/LF,135 | IP3337CX18 |
|
|
| IP3337CX18 | IP3337CX18/LF/P,13 | IP3337CX18 |
|
|
Documentation (2)
| File name | Title | Type | Date |
|---|---|---|---|
| nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
| R_10001 | Guideline for the laser marking layout of WLCSP devices | Report | 2021-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.