Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationIP4064CX8
Integrated SIM card passive filter array with ESD protection to IEC 61000-4-2 level 4
The IP4064CX8, IP4364CX8 and IP4366CX8 are 3-channel RC low-pass filter arrays which are designed to provide filtering of undesired RF signals in the 800 MHz to 3000 MHz frequency band. In addition, the IP4064CX8, IP4364CX8 and IP4366CX8 incorporate diodes to provide protection to downstream components from ElectroStatic Discharge (ESD) voltages as high as ±15 kV contact discharge according the IEC 61000-4-2 model, far exceeding standard level 4.
All three devices are fabricated using monolithic silicon technology and integrate three resistors and seven high-level ESD-protection diodes in a single Wafer-Level Chip-Scale Package (WLCSP). These features make the IP4064CX8, IP4364CX8 and IP4366CX8 ideal for use in applications requiring the utmost in miniaturization such as mobile phone handsets, cordless telephones and personal digital devices.
Features and benefits
- Pb-free, RoHS compliant and free of halogen and antimony (Dark Green compliant)
- 3-channel SIM card interface integrated RC filter array
- Integrated 100 Ω/100 Ω/47 Ω series channel resistors
- Integrated ESD protection withstanding ±15 kV contact discharge, far exceeding IEC 61000-4-2 level 4
- WLCSP with 0.4 mm pitch (IP4364CX8 and IP4366CX8) and 0.5 mm pitch (IP4064CX8)
Applications
- SIM interfaces in e.g. cellular and Personal Communication System (PCS) mobile handsets
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| IP4064CX8 | IP4064CX8/LF,115 (934058497115) |
Obsolete | no package information | ||||
| IP4064CX8/LF,135 (934058497135) |
Obsolete | ||||||
| IP4064CX8/LF/S,135 (934061154135) |
Obsolete | ||||||
| IP4064CX8/LF/P,135 (934061971135) |
Obsolete | ||||||
Environmental information
All type numbers in the table below are discontinued.
Documentation (2)
| File name | Title | Type | Date |
|---|---|---|---|
| nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
| R_10001 | Guideline for the laser marking layout of WLCSP devices | Report | 2021-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.