Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4238CZ10

IP4238CZ10 End of life

Surge protection for ethernet and telecom

The device provides ElectroStatic Discharge (ESD) and surge protection on ethernet and telecom ports. It includes low capacitance protection diodes for high-speed signal lines and is encapsulated in a leadless medium power DFN2626-10 (SOT1197-1) Surface-Mounted Device (SMD) plastic package.

  • Product details
  • Documentation
  • Support
  • Interactive data sheet

Product details

Features and benefits

  • Pb-free, Restriction of Hazardous Substances (RoHS) compliant and free of halogen and antimony (Dark Green compliant)
  • ±30 kV IEC 61000-4-2 ESD protection of all signal lines
  • 25 A surge protection 8/20 μs according to IEC 61000-4-5
  • Matched 0.5 mm trace spacing
  • Line capacitance of only 3 pF typical for each channel

Applications

High-speed receiver and transmitter port protection for:

  • Ethernet routers, hubs, modems
  • Notebooks, main board graphic cards and ports
  • Set-top boxes and game consoles

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet