Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationIP4264CZ8-20
Integrated USIM/SIM card passive filter arrays with ESD protection
The IP4264CZ8-20 and IP4264CZ8-40 are 3-channel RC low-pass filter arrays which are designed to provide filtering of undesired RF signals in the 800 MHz to 3000 MHz frequency band. In addition, the IP4264CZ8-20 and IP4264CZ8-40 incorporate diodes to provide protection to downstream components from ElectroStatic Discharge (ESD) voltages as high as +-15 kV contact and > +-15 kV air discharge, far exceeding IEC 61000-4-2, level 4.
The IP4264CZ8-20 and IP4264CZ8-40 are fabricated using monolithic silicon technology and integrate three resistors and seven high-level ESD-protection diodes in a 0.4 mm pitch 8-pin Micropak (compatible with QFN) lead-free plastic package with a height of only 0.5 mm. These features make the IP4264CZ8-20 and IP4264CZ8-40 ideal for use in applications requiring component miniaturization, such as mobile phone handsets, cordless telephones and personal digital devices. The device is also available in wafer level chip-size package WLCSP8, with 0.4 mm pitch (IP4364CX8/LF) and 0.5 mm pitch (IP4064CX8/LF).
Features and benefits
- Pb-free, RoHS compliant and free of Halogen and Antimony (Dark Green compliant)
- 3-channel SIM card interface integrated RC-filter array and SIM voltage ESD-protection
- Integrated 100 Ω/100 Ω/47 Ω series channel resistors
- Total channel capacitance of 20 pF (IP4264CZ8-20) or 40 pF (IP4264CZ8-40)
- Downstream ESD protection up to +-15 kV (contact) according to IEC 61000-4-2
- Micropak (QFN compatible) plastic package with 0.4 mm pitch
- Also available in WLCSP8: IP4364CX8/LF (0.4 mm pitch) and IP4064CX8/LF or IP4044CX8/LF (both using 0.5 mm pitch)
Applications
- SIM (Subscriber Identity Module) interfaces in e.g. cellular and PCS mobile handsets
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| IP4264CZ8‑20 | IP4264CZ8‑20,118 (934061791118) |
Obsolete | N2 empty empty | no package information | |||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| IP4264CZ8‑20 | IP4264CZ8‑20,118 | IP4264CZ8‑20 |
|
|
Documentation
No documents available
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.