Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationIP4280CZ10
ESD protection for HDMI interface
The IP4280CZ10 is designed for HDMI interface protection. The device includes high-level ElectroStatic Discharge (ESD) protection diodes for the TMDS signal lines.
Furthermore, all TMDS intra-pairs are protected by a special diode configuration offering a low line capacitance of 0.7 pF only. These diodes provide protection to downstream components from ESD voltages of up to +-8 kV contact according to IEC 61000-4-2, level 4 standard.
Features and benefits
- Pb-free and RoHS compliant, Dark Green
- ESD protection for HDMI
- All TMDS lines with integrated rail-to-rail clamping diodes with downstream ESD protection of +-8 kV according to IEC 61000-4-2, level 4 standard
- Matched 0.5 mm trace spacing
- TMDS lines with ≤ 0.05 pF matching of capacitance between the TMDS pairs
- Line capacitance of only 0.7 pF per channel
- 4-channel TSSOP10 lead-free package
- HDMI 1.3 compliant
Applications
- The IP4280CZ10 is designed for HDMI receiver and transmitter port protection e.g.:
- TVs, monitors
- Notebooks and mainboard graphics cards and ports
- Set-top boxes and game consoles
- DVD recorders and players
Parametrics
| Type number | Package name |
|---|---|
| IP4280CZ10 | TSSOP10 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| IP4280CZ10 | IP4280CZ10,118 (934061159118) |
Obsolete | 4280 ***** ( skip the last digit if necessary ) yww ( year - last digit, week ) |
TSSOP10 (SOT552-1) |
SOT552-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT552-1_118 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| IP4280CZ10 | IP4280CZ10,118 | IP4280CZ10 |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| IP4280CZ10 | ESD protection for HDMI interface | Data sheet | 2007-06-05 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT552-1 | 3D model for products with SOT552-1 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP10_SOT552_mk | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT552-1 | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2025-03-19 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT552-1 | 3D model for products with SOT552-1 package | Design support | 2020-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.