Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4281CZ10

IP4281CZ10 End of life

ESD-Protection for High-Speed Interfaces

The IP4281CZ10 is designed for HDMI interface protection. The device includes high-level ElectroStatic Discharge (ESD) protection diodes for the TMDS signal lines.

All TMDS intra-pairs are protected by a special diode configuration offering a low line capacitance of only 0.7 pF. These diodes provide protection to downstream components from ESD voltages up to +-8 kV contact according to IEC 61000-4-2, level 4.

  • Product details
  • Documentation
  • Support
  • Interactive data sheet

Product details

Features and benefits

  • Pb-free, RoHS compliant and free of Halogen and Antimony (dark green compliant)
  • ESD protection for HDMI and other LVDS data lines
  • All TMDS lines with integrated rail-to-rail clamping diodes for downstream ESD protection of +-8 kV according to IEC61000-4-2, level 4
  • Matched 0.5 mm trace spacing
  • TMDS lines with ≤ 0.05 pF matching capacitance between TMDS pairs
  • Line capacitance of only 0.7 pF for each channel
  • 4-channel, 10-terminal Ultra-Thin Leadless Package (UTLP)
  • HDMI 1.3a compliant

Applications

The IP4281CZ10 is designed for HDMI receiver and transmitter port protection:

  • TV, monitor
  • Notebook, main board graphics card and ports
  • Set-top box and game consoles
  • DVD recorder and player

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet