Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4302CX2

Low profile bidirectional low capacitance ESD protection diode

The IP4302CX2/A is a bidirectional diode which is designed to provide protection to downstream components from ElectroStatic Discharge (ESD) voltages as high as ±15 kV contact discharge according to the IEC 61000-4-2 model, far exceeding standard level 4.

The device is fabricated using monolithic silicon technology and integrates one pair of back-to-back diodes in a 0.4 mm pitch Wafer-Level Chip-Scale Package (WLCSP). These features make the IP4302CX2/A ideal for use in applications requiring the utmost in miniaturization such as mobile phone handsets, cordless telephones and other portable electronic devices.

This product has been discontinued

Features and benefits

  • Pb-free, RoHS compliant and free of halogen and antimony (Dark Green compliant)
  • Bidirectional ESD protection of one line
  • Integrated ESD protection withstanding ±15 kV contact discharge, far exceeding IEC 61000-4-2 level 4
  • Ultra low height of 0.40 mm only
  • 0.52 mm x 0.7 mm size package

Applications

  • Cellular handsets and accessories
  • Portable electronics
  • Subscriber Identity Module (SIM) card protection
  • Communication systems
  • Computers and peripherals

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
IP4302CX2 IP4302CX2/LF,115
(934059958115)
Obsolete no package information
IP4302CX2/LF,135
(934059958135)
Obsolete
IP4302CX2/LF,314
(934059958314)
Obsolete
IP4302CX2/LF,315
(934059958315)
Obsolete
IP4302CX2/LF‑H500,
(934061816135)
Obsolete
IP4302CX2/A,135
(934063619135)
Obsolete
IP4302CX2/A,314
(934063619314)
Obsolete
IP4302CX2/A,315
(934063619315)
Obsolete

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
IP4302CX2 IP4302CX2/LF,115 IP4302CX2 rohs rhf rhf
IP4302CX2 IP4302CX2/LF,135 IP4302CX2 rohs rhf rhf
IP4302CX2 IP4302CX2/LF,314 IP4302CX2 rohs rhf rhf
IP4302CX2 IP4302CX2/LF,315 IP4302CX2 rohs rhf rhf
IP4302CX2 IP4302CX2/LF‑H500, IP4302CX2 rohs rhf rhf
IP4302CX2 IP4302CX2/A,135 IP4302CX2 rohs rhf rhf
IP4302CX2 IP4302CX2/A,314 IP4302CX2 rohs rhf rhf
IP4302CX2 IP4302CX2/A,315 IP4302CX2 rohs rhf rhf
Quality and reliability disclaimer

Documentation (2)

File name Title Type Date
nexperia_document_leaflet_WLCSP_201803_CHN WLCSP Chinese Translation Leaflet 2018-04-25
R_10001 Guideline for the laser marking layout of WLCSP devices Report 2021-01-05

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.