Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4340CX15

IP4340CX15 End of life

6-channel filter for ESD protection of microSD memory card interfaces

Array of 13 diodes and 11 resistors designed to protect downstream components against ElectroStatic Discharge (ESD) voltages as high as 15 kV. The device is encapsulated in a 1.56 mm x 1.56 mm Wafer-Level Chip-Scale Package (WLCSP) fabricated using monolithic silicon semiconductor technology.

These features make the device ideal for use in applications requiring a high degree of miniaturization, such as mobile phone handsets, cordless telephones and personal digital devices.

  • Product details
  • Documentation
  • Support
  • Interactive data sheet

Product details

Features and benefits

  • Pb-free, Restriction of Hazardous Substances (RoHS) compliant and free of halogen and antimony (Dark Green compliant)
  • Integrated ESD protection, ElectroMagnetic Interference (EMI) and RF filtering for microSD memory card channels
  • ESD protection up to 15 kV on 6 channels at output terminals
  • Integrated EMI and RF filters with pull-up resistors (on 5 channels)
  • Additional power supply protection
  • WLCSP with 0.4 mm pitch

Applications

  • MicroSD memory card interfaces in cellular phone and Personal Communication System (PCS) mobile handsets
  • Cordless telephones
  • Digital still and video cameras
  • Media players
  • Card readers

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet