Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4350CX24

IP4350CX24 End of life

9-channel SD memory card interface ESD protection filter to IEC 61000-4-2 level 4

The IP4350CX24 is a diode array designed to provide protection to downstream components against ElectroStatic Discharge (ESD) voltages as high as 15 kV.

The IP4350CX24 integrates 9 pairs of rail-to-rail diodes, 12 Zener diodes and 15 resistors in a single wafer-level chip-scale package. It is fabricated using monolithic silicon semiconductor technology and measures only 1.95 mm × 2.11 mm.

These features make the IP4350CX24 ideal for use in applications requiring a high degree of miniaturization, such as mobile phone handsets, cordless telephones and personal digital devices.

  • Product details
  • Documentation
  • Support
  • Interactive data sheet

Product details

Features and benefits

  • Pb-free, RoHS compliant and free of halogen and antimony (Dark Green compliant)
  • All SD memory card channels with integrated ESD protection, EMI and RF filters
  • ESD protection up to 15 kV on 9 channels at output terminals
  • Integrated EMI and RF filters with pull-up resistors on 5 channels
  • Integrated EMI and RF filters on 4 channels
  • Additional SD card power supply protection
  • Wafer level chip-scale package with 0.4 mm pitch
  • Write protection, card detect biasing resistor integrated
  • Supports electrical card detection
  • Also available as IP4352CX24 with different filter behavior, same footprint

Applications

  • SD memory card interfaces in cellular and PCS mobile handsets
  • Cordless telephones
  • Digital still and video cameras
  • Media players
  • Card readers

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet