Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationIP4352CX24
9-channel SD-memory card interface filter with ESD protection to IEC 61000-4-2 level 4
The IP4352CX24 is a diode array designed to provide protection to downstream components against ElectroStatic Discharge (ESD) voltages as high as 15 kV.
The IP4352CX24 integrates 9 pairs of rail-to-rail diodes, 15 resistors and 12 Zener diodes in a single Wafer-Level Chip-Scale Package (WLCSP) using monolithic silicon semiconductor technology.
These features make the IP4352CX24 ideal for applications requiring miniaturized components, such as mobile phone handsets, cordless telephones and personal digital devices.
Features and benefits
- Pb-free, RoHS compliant, free of halogen and antimony (Dark Green compliant)
- All SD memory card channels have integrated ESD protection EMI and RF filters
- ESD protection up to 15 kV at output terminals on 9 channels
- Integrated EMI and RF filters with pull-up resistors on 5 channels
- Integrated EMI and RF filters on 4 channels
- SD card power supply protection
- WLCSP with 0.4 mm pitch
- Write protection with integrated card detect biasing resistor
- Supports electrical card detection
- Also available with different filter behavior and the same footprint as IP4350CX24
Applications
- SD memory card interfaces in cellular and PCS mobile handsets
- DECT handsets
- Digital still and video cameras
- Media players
- Card readers
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| IP4352CX24 | IP4352CX24/LF,115 (934059348115) |
Obsolete | no package information | ||||
| IP4352CX24/LF,135 (934059348135) |
Obsolete | ||||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| IP4352CX24 | IP4352CX24/LF,115 | IP4352CX24 |
|
|
| IP4352CX24 | IP4352CX24/LF,135 | IP4352CX24 |
|
|
Documentation (2)
| File name | Title | Type | Date |
|---|---|---|---|
| nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
| R_10001 | Guideline for the laser marking layout of WLCSP devices | Report | 2021-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.