Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4365CX11

IP4365CX11 End of life

Integrated (U)SIM card passive filter array and USB full speed ESD protection to IEC 61000-4-2 level 4

The IP4365CX11 is a fully integrated smart card interface device according ISO/IEC 7816-3 for the Subscriber Identity Module (SIM) card interface and according ISO/IEC 7816-12 for the Universal Subscriber Identity Module (USIM) Universal Serial Bus (USB) interface. It is designed to provide ElectroMagnetic Interference (EMI) filtering and ElectroStatic Discharge (ESD) protection for the conventional digital interface and also for the USB interface.

The 3-channel EMI filter is identical to the filter available as ESD protection and EMI filter IP4366CX8 (which does not contain the additional USB full speed ESD protection). It also provides RC low-pass filtering of undesired Radio Frequency (RF) signals in the 800 MHz to 3000 MHz frequency band. The IP4365CX11 is designed to provide protection to downstream components from ESD voltages as high as ±15 kV contact discharge and > ±15 kV air discharge according the IEC 61000-4-2 model, far exceeding standard level 4.

The device is fabricated using monolithic silicon technology and integrate three resistors and several high-level ESD-protection diodes in a single Wafer-Level Chip-Scale Package (WLCSP). These features make the IP4365CX11 ideal for use in applications requiring the utmost in miniaturization such as mobile phone handsets, cordless telephones and personal digital devices.

  • Product details
  • Documentation
  • Support
  • Interactive data sheet

Product details

Features and benefits

  • Pb-free, RoHS compliant and free of halogen and antimony (Dark Green compliant)
  • 3-channel SIM card interface integrated RC filter array
  • Integrated 100 Ω/100 Ω/47 Ω series channel resistors
  • 2-channel USB full speed compliant ESD protection for USIM
  • 1-channel ESD protection for card supply
  • 10 pF channel capacitance
  • EMI filter compatible with IP4366CX8
  • Integrated ESD protection withstanding ±15 kV contact discharge and > ±15 kV air discharge, far exceeding IEC 61000-4-2 level 4
  • WLCSP with 0.4 mm pitch

Applications

  • USIM, SIM and similar smart card interfaces in e.g. cellular and Personal Communication System (PCS) mobile handsets and wireless modems

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet