Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4385CX4

IP4385CX4 End of life

Integrated high-performance ESD protection diodes

Integrated high-performance protection diodes protecting appliances against ElectroStatic Discharge (ESD) of ±30 kV, far exceeding IEC 61000-4-2 level 4 standard, overvoltage and wrong polarity.

Each device includes one high-level ESD protection diode in a 4-channel 0.4 mm (IP438xCX4) or 0.5 mm (IP4085CX4) pitch Wafer Level Chip-Size Package (WLCSP). The anode and the cathode of ESD protection diode are each connected to two solder balls.

  • Product details
  • Documentation
  • Support
  • Interactive data sheet

Product details

Features and benefits

  • Single integrated high-performance ESD protection diode
  • Surge immunity according to IEC 61000-4-5 (8/20 μs) up to 60 A (IP4085CX4)
  • ESD protection of >30 kV contact discharge, far exceeding IEC 61000-4-2, level 4
  • Small 2 x 2 solder ball WLCSP package with 0.4 mm or 0.5 mm pitch

Applications

  • General-purpose ESD protection such as for charger interfaces in:
    • Mobile handsets
    • Portable devices
    • Wireless data systems

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet