Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationIP4769CZ14
VGA interface ESD protection with integratedtermination resistors
The IP4769CZ14 connects between the Video Graphics Adapter (VGA)/Digital Video Interface (DVI) and the video transmitter like e.g. a PC graphic card or the VGA receiver like e.g. a PC Monitor.
The IP4769CZ14 includes ElectroStatic Discharge (ESD) protection for the Data Display Channel (DDC) signals, DDC level shifting and ESD protection for both SYNChronization (SYNC) lines as well as high-level ESD protection diodes for the Red-Green-Blue (RGB) signal lines.
The DDC level shifting can be used to shift the 5 V DDC bus at the connector side to 3.3 V or 2.5 V on the internal side.
Features and benefits
- Pb-free, Restriction of Hazardous Substances (RoHS) compliant and free of halogen and antimony (Dark Green compliant)
- Integrated high-level ESD protection and level shifting
- DDC level shifting from 5 V to 3.3 V or 2.5 V
- IEC 61000-4-2, ±4 kV rail-to-rail clamping for each I/O line
- Channel capacitance Cch < 4 pF
Applications
- To reduce ElectroMagnetic Interferences (EMI)/Radio Frequency Interferences (RFI) and to provide downstream ESD protection for:
- VGA interfaces including DDC channels
- Desktop and notebook PCs
- Graphics cards
- Set-top boxes
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| IP4769CZ14 | IP4769CZ14,118 (934063573118) |
Obsolete | 4769 DBID + ASID nDYWW emty |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| IP4769CZ14 | IP4769CZ14,118 | IP4769CZ14 |
|
|
Documentation (6)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.