Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationIP4772CZ16
VGA/video interface with integrated buffers, ESD protection and integrated termination resistors
The IP4770CZ16, IP4771CZ16, IP4772CZ16 is connected between the VGA/DVI interface and the video graphics controller and includes level shifting for the DDC signals, buffering for the SYNC lines as well as high-level ESD protection diodes for the RGB signal lines.
The level shifting functions are required when the DDC controller operates at a lower supply voltage than the monitor. To use this level shifting function the gates of the two N-channel MOSFETs have to be connected to the supply rail of the DDC transceivers.
Buffering for the SYNC signals is provided by two non-inverting buffers, which accept TTL input levels and convert these to CMOS compliant output levels between pins VCC(SYNC) and GND.
The IP4770CZ16 and IP4771CZ16 contain the formerly external termination resistors, which are typically required for the HSYNC and VSYNC lines of the video interface:
- IP4770CZ16: Rsync = 55 Ω
- IP4771CZ16: Rsync = 65 Ω
- IP4772CZ16: Rsync = 10 Ω to allow termination of the SYNC lines
All RGB I/Os are protected by a special diode configuration offering a low line capacitance of 4 pF (maximum) only to provide protection to downstream components for ESD voltages as high as ±8 kV contact discharge according to IEC 61000-4-2, level 4 standard.
Features and benefits
- Integrated high-level ESD protection, buffering, SYNC signal impedance matching and level shifting
- Terminal connections with integrated rail-to-rail clamping diodes with downstream ESD protection of ±8 kV according to IEC 61000-4-2, level 4 standard
- Backflow protection on DDC lines
- Drivers for HSYNC and VSYNC lines
- Bidirectional level shifting N-channel FETs available for DDC clock and DDC data channels
- Integrated impedance matching resistors on SYNC lines
- Line capacitance < 4 pF per channel
- Lead-free package and RoHS compliant
Applications
- To terminate and to buffer channels, to reduce EMI/RFI and to provide downstream ESD protection for:
- VGA interfaces including DDC channels
- Desktop and notebooks PCs
- Graphics cards
- Set-top boxes
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| IP4772CZ16 | IP4772CZ16,118 (934059699118) |
Obsolete | 4772 DBSN + ASID XDyww 4772 DBSN + ASID uDyww |
SSOP16 (SOT519-1) |
SOT519-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
SOT519-1_118 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| IP4772CZ16 | IP4772CZ16,118 | IP4772CZ16 |
|
|
Documentation (6)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT519-1 | 3D model for products with SOT519-1 package | Design support | 2023-02-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT519-1 | plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm body | Package information | 2022-06-20 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT519-1 | 3D model for products with SOT519-1 package | Design support | 2023-02-07 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.