Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4790CZ38

IP4790CZ38 End of life

DisplayPort protection

The IP4790CZ38 is a single chip ElectroStatic Discharge (ESD) protection solution for the DisplayPort interfaces. The low capacitance, typically 0.7 pF to ground, supports the high data rates defined by the DisplayPort interface standard.

  • Product details
  • Documentation
  • Support
  • Interactive data sheet

Product details

Features and benefits

  • Robust ESD protection does not degrade even after several discharge incidents
  • Low leakage, even after several hundred ESDs
  • Very high ns diode switching speed and low line capacitance (0.7 pF to ground and 0.05 pF between channels) ensures signal integrity
  • Integrated rail-to-rail clamping diodes with downstream ESD protection of +-8 kV according to IEC 61000-4-2, level 4 on all Main Link (ML) signal lines
  • Matched 0.5 mm trace spacing
  • Optimized TSSOP 38-pin package:
    • Highly integrated
    • Small footprint
    • PCB-level
    • RF-routing
    • Lead (Pb) free
  • Complies with Directive 2002/95/EC, Restriction of Hazardous Substances (RoHS)

Applications

The IP4790CZ38 can be used with a range of DisplayPort devices including:

  • Personal computer
  • PC monitor
  • Notebook

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet