Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4791CZ12

IP4791CZ12 End of life

HDMI ESD protection, level shifter and backdrive protection

The IP4791CZ12 is designed to protect mobile High-Definition Multimedia Interface (HDMI) transmitter interfaces. It includes level shifting for the Data Display Channel (DDC), Consumer Electronic Control (CEC), hot plug signal and backdrive protection. In addition, all signals are protected by high-level ElectroStatic Discharge (ESD) protection diodes.

The level shifting function is required to protect the I/Os against overvoltages when the transmitter operates at a supply voltage lower than the external devices. The IP4791CZ12 contains active buffers to provide the level shifting function, hot plug detect input and the CEC pull-up current source.

The ESD protection diodes provide protection from ESD voltages up to ±8 kV, according to IEC 61000-4-2, level 4.

  • Product details
  • Documentation
  • Support
  • Interactive data sheet

Product details

Features and benefits

  • HDMI 1.3 compliant
  • Pb-free, Restriction of Hazardous Substances (RoHS) compliant and free of halogen and antimony (Dark Green compliant)
  • Robust ESD protection without degradation after multiple ESD strikes
  • Low leakage even after several hundred ESD discharges
  • Bidirectional level shifting buffer provided for DDC clock and data channels
  • Backdrive protection
  • Power management
  • CEC pull-up current source and level shifting buffer
  • Hot plug detect module with pull-down resistor
  • Matched 0.4 mm trace spacing for HDMI type C connector

Applications

The IP4791CZ12 can be used with a range of HDMI transmitter devices including:

  • Personal computer
  • Notebook
  • Mobile phone
  • DV camcorder
  • Digital still camera
  • MP3 player

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet