Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NEX83088D

NEX83088D Production

Transition mode boost Power Factor Correction controller

NEX83088 is a Power Factor Correction (PFC) controller. It supports transition mode (CrM/DCM) operations.

The device uses average current mode based VOT-control to achieve high power factor and low-current total harmonic distortion (THD) over a wide line voltage and load range. The device features a very low supply current in burst mode. This allows the device to achieve low standby power loss.

The switching frequency near the line voltage zero cross region is reduced by the control method. It improves efficiency.

NEX83088 features overvoltage protection (OVP), cycle-by-cycle (CBC) current limit, open-loop protection (OLP), overtemperature protection (OTP), brown-in and brown-out.

NEX83088 is available in SO8 package.

Figure 1. Typical application
Figure 2. Typical application without auxiliary winding
  • Product details
  • Documentation
  • Support
  • Ordering
  • Interactive data sheet

Product details

Features and benefits

  • Adaptive variable on time control
  • Transition mode (CrM/DCM) operations
  • Supports E-mode GaN HEMT direct drive
  • Line voltage feed forward
  • Integrated THD enhancement circuit
  • Integrated dynamic enhancement circuit
  • Maximum switching frequency clamp to reduce the losses
  • Valley/zero-voltage switching for minimum switching losses
  • Rich protections:
    • VCC UVLO/OVP
    • Output OVP
    • Cycle-by-cycle (CBC) current limit
    • Open-loop protection (OLP)
    • Overtemperature protection (OTP)
    • Brown-in/brown-out
  • Available in SO8 package

Applications

  • Monitors or LCD televisions
  • Personal computer power adapters
  • USB Power Delivery quick chargers
  • All off-line appliances requiring power factor correction
Table 1. Device information
Part number Package Body size
NEX83088 SO8 4.9 mm x 3.9 mm x 1.75 mm

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet