Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NGW60T65M3DFQ | NGW60T65M3DFQQ | 934671221127 | SOT429-5 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information650 V, 60 A trench field-stop IGBT with full rated silicon diode
The NGW60T65M3DFQ is a robust Insulated-Gate Bipolar Transistor (IGBT) featuring third-generation technology. It combines carrier stored trench-gate and field-stop (FS) structures. The NGW60T65M3DFQ is rated to 175 °C with optimized IGBT turn-off losses, and has a short-circuit withstand time of 5 μs. This hard-switching 650 V, 60 A IGBT is optimized for high-voltage, high-frequency applications, such as power inverters and converters.
Qualified to AEC-Q101 standard
Device current is rated at 60 A
Low conduction and switching losses
Stable and tight parameters for easy parallel operation
Maximum junction temperature 175 °C
Fully rated and fast reverse recovery diode
5 μs short circuit withstand time
HV-H3TRB qualified
Auxiliary inverters for compressor and coolant pump
Positive Temperature Coefficient (PTC) heater
On- and off-board charging converters
Motor drives
| Type number | Product status | VCE [max] (V) | IC [typ] (A) | Configuration | tsc [max] (µs) | Tj [min] (°C) | Tj [max] (°C) | Package version | Package name |
|---|---|---|---|---|---|---|---|---|---|
| NGW60T65M3DFQ | Production | 650 | 60 | MS | 5 | -40 | 175 | SOT429-5 | TO-247-3 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NGW60T65M3DFQ | NGW60T65M3DFQQ (934671221127) |
Active | W60T65M3DFQ |
TO‑247‑3 (SOT429-5) |
SOT429-5 | SOT429-5_127 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NGW60T65M3DFQ | NGW60T65M3DFQQ | NGW60T65M3DFQ |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NGW60T65M3DFQ | 650 V, 60 A trench field-stop IGBT with full rated silicon diode | Data sheet | 2025-11-11 |
| Nexperia_IGBT_650V_30A-75A_AECQ101_LTSpice_models | SPICE models for Nexperia AEC-Q101 Qualified IGBTs of 650 V (30 A - 75 A) | Design support | 2025-11-12 |
| Nexperia_IGBT_650V_30A-75A_AECQ101_PLECS_models | Thermal Models for Nexperia AEC-Q101 Qualified IGBTs of 650 V (30 A - 75 A) | Design support | 2025-11-12 |
| SOT429-5 | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3 | Package information | 2025-11-03 |
| SOT429-5_127 | TO-247-3L; Tube pack; Standard product orientation | Packing information | 2025-11-11 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| Nexperia_IGBT_650V_30A-75A_AECQ101_LTSpice_models | SPICE models for Nexperia AEC-Q101 Qualified IGBTs of 650 V (30 A - 75 A) | Design support | 2025-11-12 |
| Nexperia_IGBT_650V_30A-75A_AECQ101_PLECS_models | Thermal Models for Nexperia AEC-Q101 Qualified IGBTs of 650 V (30 A - 75 A) | Design support | 2025-11-12 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NGW60T65M3DFQ | NGW60T65M3DFQQ | 934671221127 | Active | SOT429-5_127 | 450 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.