Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PDTC123JM-Q

50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ

NPN Resistor-Equipped Transistor (RET) in a leadless ultra small SOT883 (SC-101) Surface-Mounted Device (SMD) plastic package.

PNP complement: PDTA123JM-Q

Features and benefits

  • 100 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Digital application in automotive and industrial segments

  • Cost-saving alternative for BC847 series in digital applications

  • Controlling IC inputs

  • Switching loads

Parametrics

Type number Package version Package name Size (mm)
PDTC123JM-Q SOT883 DFN1006-3 1 x 0.6 x 0.48

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PDTC123JM-Q PDTC123JM-QYL
(934669381315)
Active DW SOT883
DFN1006-3
(SOT883)
SOT883 SOT883_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PDTC123JM-Q PDTC123JM-QYL PDTC123JM-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
PDTC123JM-Q 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ Data sheet 2025-10-21
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT883 3D model for products with SOT883 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1006-3_SOT883_mk plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-12
SOT883 plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Package information 2022-05-20
SOT883_315 DFN1006-3; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2021-01-27
PDTC123JM-Q_Nexperia_Product_Reliability PDTC123JM-Q Nexperia Product Reliability Quality document 2025-05-28

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT883 3D model for products with SOT883 package Design support 2020-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PDTC123JM-Q PDTC123JM-QYL 934669381315 Active SOT883_315 10,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PDTC123JM-Q PDTC123JM-QYL 934669381315 SOT883 Order product