Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PEMI4QFN-HK

Integrated 1-, 2-, 4-, 6- and 8-channel passive filter network with ESD protection

The devices are a family of RC low pass filters. They are designed to provide filtering of undesired RF signals on the I/O ports of portable communication or computing devices. The devices incorporate diodes to provide protection to downstream components from ElectroStatic Discharge (ESD) voltages up to ±25 kV.

The devices are fabricated using monolithic silicon technology in lead-free plastic packages.

Table 1. Product overview

Type number

Package

Number of channels

Package pitch (mm)

Package configuration

PEMI1QFN

SOT883

1

-

3-pin MicroPak (QFN compatible)

PEMI2QFN

SOT886

2

0.5

6-pin MicroPak (QFN compatible)

PEMI2STD

SOT665

1

-

5-pin microlead

PEMI4QFN

SOT1157-1

4

0.4

8-pin extremely thin leadless

PEMI6QFN

SOT1158-1

6

0.4

12-pin extremely thin leadless

PEMI8QFN

SOT1159-1

8

0.4

16-pin extremely thin leadless

This product has been discontinued

Features and benefits

  • Pb-free, Restriction of Hazardous Substances (RoHS) compliant and free of halogen and antimony (Dark Green compliant)
  • Integrated 1-, 2-, 4-, 6- and 8-channel π-type RC filter network
  • ESD protection up to ±25 kV contact discharge according to IEC 61000-4-2, far exceeding level 4

Applications

General-purpose ElectroMagnetic Interference (EMI) and Radio-Frequency Interference (RFI) filtering and downstream ESD protection for:

  • Cellular phone and Personal Communication Systems (PCS) mobile handsets
  • Cordless telephones
  • Wireless data (WAN/LAN) systems

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PEMI4QFN‑HK PEMI4QFN/HK,132
(934064829132)
Obsolete HK emty emty no package information

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PEMI4QFN‑HK PEMI4QFN/HK,132 PEMI4QFN‑HK rohs rhf rhf
Quality and reliability disclaimer

Documentation

No documents available

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.