Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PESD24VF1BBL-Q | PESD24VF1BBL-QYL | 934666891315 | SOD882 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBidirectional ESD protection diode
Ultra low capacitance bidirectional ElectroStatic Discharge (ESD) protection diode in a DFN1006-2 (SOD882) leadless ultra small Surface-Mounted Device (SMD) plastic package, designed to protect one signal line from the damage caused by ESD and other transients.
Bidirectional ESD protection of one line
High reverse standoff voltage VRWM = 24 V
Ultra-low diode capacitance Cd = 0.28 pF
Ultra small plastic package 1.0 x 0.6 x 0.48 mm
ESD protection up to ±10 kV contact discharge according to IEC 61000-4-2
Qualified according to AEC-Q101 and recommended for use in automotive applications
NFC antenna protection
Protection of high-speed data lines
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| PESD24VF1BBL‑Q | DFN1006-2 | 1 | Bidirectional | 24 | 0.28 | 10 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PESD24VF1BBL‑Q | PESD24VF1BBL‑QYL (934666891315) |
Active | $$ |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PESD24VF1BBL‑Q | PESD24VF1BBL‑QYL | PESD24VF1BBL-Q |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PESD24VF1BBL-Q | Bidirectional ESD protection diode | Data sheet | 2023-08-11 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1006-2_SOD882_mk | plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOD882 | plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
| SOD882_315 | DFN1006-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2021-01-27 |
| PESD24VF1BBL-Q_Nexperia_Product_Reliability | PESD24VF1BBL-Q Nexperia Product Reliability | Quality document | 2025-05-30 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PESD24VF1BBL‑Q | PESD24VF1BBL‑QYL | 934666891315 | Active | SOD882_315 | 10,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.