Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PESD24VL1BLS-Q | PESD24VL1BLS-QYL | 934666337315 | SOD882BD | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationExtremely low clamping bidirectional ESD protection diode
ESD protection device in a leadless ultra small DFN1006BD-2 (SOD882BD) Surface-Mounted Device (SMD) plastic package with side-wettable flanks, designed to protect one single line from the damage caused by ElectroStatic Discharge (ESD) and other transients.
Reverse stand-off voltage: VRWM = 24 V
Low clamping voltage: typical VCL = 31 V at Ipp = 1 A
ESD protection up to 30 kV (IEC 61000-4-2)
ESD protection up to 30 kV (ISO 10605; C = 330 pF, R = 330 Ω)
Low typical capacitance: Cd = 10 pF
Qualified according to AEC-Q101 and recommended for use in automotive applications
Automotive low speed data lines
Computers and peripherals
Audio and video equipment
Cellular handsets and accessories
Portable electronics
| Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) (kV) |
|---|---|---|---|---|---|---|---|---|---|
| PESD24VL1BLS‑Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Bidirectional | 1 | 24 | 10 | 3.6 | 30 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PESD24VL1BLS‑Q | PESD24VL1BLS‑QYL (934666337315) |
Active | 83 |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PESD24VL1BLS‑Q | PESD24VL1BLS‑QYL | PESD24VL1BLS-Q |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PESD24VL1BLS-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-05-21 |
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOD882BD | 3D model for products with SOD882BD package | Design support | 2023-02-02 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOD882BD | Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body | Package information | 2022-05-20 |
| SOD882BD_315 | DFN1006BD-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-18 |
| PESD24VL1BLS-Q_Nexperia_Product_Reliability | PESD24VL1BLS-Q Nexperia Product Reliability | Quality document | 2025-05-30 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOD882BD | 3D model for products with SOD882BD package | Design support | 2023-02-02 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PESD24VL1BLS‑Q | PESD24VL1BLS‑QYL | 934666337315 | Active | SOD882BD_315 | 10,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.