Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD3V3L5UY | PESD3V3L5UY,115 | 934057802115 | SOT363 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLow capacitance unidirectional fivefold ESD protection diode arrays
Low capacitance unidirectional fivefold ElectroStatic Discharge (ESD) protection diode arrays in a very small SC-88 (SOT363) Surface-Mounted Device (SMD) plastic packages designed to protect up to five unidirectional signal lines from the damage caused by ESD and other transients.
ESD protection of up to five lines
Low diode capacitance
Max. peak pulse power: PPPM = 25 W
Low clamping voltage: VCL = 12 V
Ultra low leakage current: IRM = 75 nA
ESD protection up to 20 kV
IEC 61000-4-2; level 4 (ESD)
IEC 61000-4-5 (surge); IPPM = 2.5 A
Computers and peripherals
Audio and video equipment
Cellular handsets and accessories
Communication systems
Portable electronics
SIM card protection
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD3V3L5UY | TSSOP6 | 5 | Unidirectional | 3.3 | 22 | 20 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD3V3L5UY | PESD3V3L5UY,115 (934057802115) |
Active | K3% |
TSSOP6 (SOT363) |
SOT363 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT363_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD3V3L5UY | PESD3V3L5UY,115 | PESD3V3L5UY |
File name | Title | Type | Date |
---|---|---|---|
PESDXL5UF_V_Y | Low capacitance unidirectional fivefold ESD protection diode arrays | Data sheet | 2020-05-01 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
SOT363_115 | TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
PESD3V3L5UY_Nexperia_Product_Quality | PESD3V3L5UY Nexperia Product Quality | Quality document | 2019-05-20 |
PESD3V3L5UY_Nexperia_Product_Reliability | PESD3V3L5UY Nexperia Product Reliability | Quality document | 2023-04-04 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD3V3L5UY | PESD3V3L5UY SPICE model | SPICE model | 2012-07-22 |
PESD3V3L5UY | PESD3V3L5UY SPICE model | SPICE model | 2024-02-20 |
PESD3V3L5UY | Cad-Symbol of PESD3V3L5UY | Software | 2008-11-20 |
PESD5V0L5UY | Cad-Symbol of PESD5V0L5UY | Software | 2008-11-20 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD3V3L5UY | PESD3V3L5UY SPICE model | SPICE model | 2012-07-22 |
PESD3V3L5UY | PESD3V3L5UY SPICE model | SPICE model | 2024-02-20 |
SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD3V3L5UY | PESD3V3L5UY,115 | 934057802115 | Active | SOT363_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.