Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PMEG2010EXD-Q | PMEG2010EXD-QX | 934666126115 | SOD323HP | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information20 V, 1 A low VF Schottky barrier rectifier
Planar Schottky barrier rectifier encapsulated in a CFP2-HP (SOD323HP) power flat lead Surface-Mounted Device (SMD) plastic package.
Low forward voltage
High power capability due to clip-bond package
Power flat lead plastic package with exposed heatsink for optimal thermal connection
Qualified according to AEC-Q101 and recommended for use in automotive applications
Low voltage rectification
High efficiency DC-to-DC conversion
Freewheeling
Reverse polarity protection
OR-ing
| Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | IR [max] (µA) | Cd [max] (pF) |
|---|---|---|---|---|---|---|---|---|---|
| PMEG2010EXD‑Q | SOD323HP | CFP2-HP | 1.3 x 2.2 x 0.68 | 20 | 1 | single | single | 20000 | 37 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PMEG2010EXD‑Q | PMEG2010EXD‑QX (934666126115) |
Active | 8J |
CFP2‑HP (SOD323HP) |
SOD323HP | SOD323HP_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PMEG2010EXD‑Q | PMEG2010EXD‑QX | PMEG2010EXD-Q |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PMEG2010EXD-Q | 20 V, 1 A Schottky barrier rectifier | Data sheet | 2025-01-23 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOD323HP | 3D model for products with SOD323HP package | Design support | 2022-02-14 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOD323HP | SOD323HP: plastic surface-mounted package with solderable lead ends; 2.2 mm x 1.3 mm x 0.68 mm body | Package information | 2023-08-02 |
| SOD323HP_115 | Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2021-09-07 |
| PMEG2010EXD-Q | PMEG2010EXD-Q SPICE model | SPICE model | 2025-10-11 |
| TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| PMEG2010EXD-Q | PMEG2010EXD-Q SPICE model | SPICE model | 2025-10-11 |
| SOD323HP | 3D model for products with SOD323HP package | Design support | 2022-02-14 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PMEG2010EXD‑Q | PMEG2010EXD‑QX | 934666126115 | Active | SOD323HP_115 | 4,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.