Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PMP4501V | PMP4501V,115 | 934060008115 | SOT666 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information45 V, 100 mA NPN/NPN matched double transistor
NPN/NPN matched double transistor in an ultra small Surface-Mounted Device (SMD) plastic package. The transistors in the SOT666 package are fully isolated internally.
NPN/NPN hFE1/hFE2 0.98 complement: PMP4201V
PNP/PNP complement: PMP5501V
Current gain matching
Base-emitter voltage matching
Application-optimized pinout
Current mirror
Differential amplifier
| Type number | Package version | Package name | Size (mm) | channel type (e) | VCEO [max] (V) | IC [max] (A) | hFE [min] | hFE [max] | hFE1 / hFE2 [min] | VBE1 / VBE2 [max] (mV) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PMP4501V | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | NPN | 45.0 | 0.1 | 200.0 | 450.0 | 0.95 | 2.0 | N |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PMP4501V | PMP4501V,115 (934060008115) |
Active | EB |
(SOT666) |
SOT666 | SOT666_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PMP4501V | PMP4501V,115 | PMP4501V |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PMP4501V | 45 V, 100 mA NPN/NPN matched double transistor | Data sheet | 2022-12-28 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
| SOT666_115 | Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
| PMP4501V_Nexperia_Product_Reliability | PMP4501V Nexperia Product Reliability | Quality document | 2025-05-28 |
| PMP4501V | PMP4501V SPICE model | SPICE model | 2025-07-10 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PMP4501V | PMP4501V,115 | 934060008115 | Active | SOT666_115 | 4,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.