Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PRMH11-Q

50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kOhm, R2 = 10 kOhm

NPN/NPN Resistor-Equipped double Transistors (RET) in an ultra small DFN1412-6 (SOT1268) leadless Surface-Mounted Device (SMD) plastic package.

PNP/PNP complement: PRMB11-Q

NPN/PNP complement: PRMD3-Q

Features and benefits

  • 100 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • Low package height of 0.5 mm

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Digital applications

  • Cost-saving alternative to BC847/BC857 series in digital applications

  • Control of IC inputs

  • Switching loads

Parametrics

Type number Package version Package name Size (mm) Channel type Ptot (mW) R2 (typ) (kΩ) IC [max] (mA) R1 (typ) (kΩ) VCEO (V)
PRMH11-Q SOT1268 DFN1412-6 1.4 x 1.2 x 0.47 NPN/NPN 480 10 100 10 50

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PRMH11-Q PRMH11-QZ
(934671253147)
Active B9 SOT1268
DFN1412-6
(SOT1268)
SOT1268 SOT1268_147

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PRMH11-Q PRMH11-QZ PRMH11-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
PRMH11-Q 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 10 kΩ Data sheet 2025-08-04
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT1268 3D model for products with SOT1268 package Design support 2019-10-07
SOT1268_mk plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.5 mm pitch; 1.4 mm x 1.2 mm x 0.47 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-14
SOT1268 plastic, thin small outline package; no leads; 6 terminals; 1.4 mm x 1.2 mm x 0.47 mm body Package information 2023-09-22
SOT1268_147 DFN1412-6; Reel pack, SMD, 7" Q2/T3 standard product orientation Orderable part number ending ,147 or Z Ordering code (12NC) ending 147 Packing information 2020-04-21

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT1268 3D model for products with SOT1268 package Design support 2019-10-07

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PRMH11-Q PRMH11-QZ 934671253147 Active SOT1268_147 5,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PRMH11-Q PRMH11-QZ 934671253147 SOT1268 Order product