Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PSC20120L

1200 V, 20 A SiC Schottky diode in TO247 R2P

Nexperia introduces leading edge Silicon Carbide (SiC) Schottky diode for ultra high performance, low loss, high efficiency power conversion applications. The SiC Schottky diode encapsulated in a Real-2-Pin TO247 R2P (TO-247-2) through-hole power plastic package offers temperature independent capacitive turn-off, zero recovery switching behavior combined with an outstanding figure-of-merit (QC x VF). The Merged PiN Schottky (MPS) diode improves the robustness expressed in a high IFSM.

Features and benefits

  • Zero forward and reverse recovery

  • Temperature independent fast and smooth switching performance

  • Outstanding figure of merit (Qc x VF)

  • High IFSM capability

  • High power density

  • Reduced system costs

  • System miniaturization

  • Reduced EMI

Applications

  • Switch Mode Power Supply (SMPS)

  • AC-DC and DC-DC converter

  • Battery charging infrastructure

  • Server and telecom power supply

  • Uninterruptible Power Supply (UPS)

  • Photovoltaic inverters

Parametrics

Type number Package version Package name Size (mm) VRRM [max] (V) VF [max] (V) @IF [max] @140 C (A) IR [max] (µA) @VR (V) IFSM [max] (A) Nr of functions Configuration Ptot [max] (W) Automotive qualified
PSC20120L SOT8022 TO-247-2 20.95 x 15.94 x 5.02 1200 1.8 20 180 1200 710 single single 190 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PSC20120L PSC20120LQ
(934670079127)
Active PSC20120L SOT8022
TO‑247‑2
(SOT8022)
SOT8022 Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PSC20120L PSC20120LQ PSC20120L rohs rhf
Quality and reliability disclaimer

Documentation (5)

File name Title Type Date
PSC20120L 1200 V, 20 A SiC Schottky diode in TO247 R2P Data sheet 2025-12-08
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT8022 3D model for products with SOT8022 package Design support 2023-03-13
SOT8022 Plastic, single-ended package (heatsink mounted, 1 mounting hole) (TO-247-2); 2 leads; 10.88 mm pitch; 20.95 mm x 15.94 mm x 5.02 mm body Package information 2021-11-03
TN90007 Evaluation of junction temperature and thermal stacks using the virtual junction Technical note 2024-09-02

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT8022 3D model for products with SOT8022 package Design support 2023-03-13

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PSC20120L PSC20120LQ 934670079127 Active Not available 450

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PSC20120L PSC20120LQ 934670079127 SOT8022 Order product