Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PSMN012-60MS | PSMN012-60MSX | 934661616115 | SOT1210 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 60 V 12 mOhm standard level MOSFET in LFPAK33
Standard level enhancement mode N-channel MOSFET in LFPAK33 package. This product is designed and qualified for use in a wide range of motor, industrial, communications and domestic equipment.
High efficiency due to low switching and conduction losses
Suitable for standard level gate drive sources
LFPAK33 package is footprint compatible with other 3.3 mm footprint types
Qualified to 175 °C
AC-to-DC converters
Synchronous rectification
DC-to-DC converters
Brushed and BLDC motors
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSMN012‑60MS | SOT1210 | LFPAK33 | Production | N | 1 | 60 | 12 | 175 | 53 | 8.5 | 24.8 | 75 | 16.6 | 3 | 1222 | 167 | 2019-12-19 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PSMN012‑60MS | PSMN012‑60MSX (934661616115) |
Active | M12S60 |
LFPAK33 (SOT1210) |
SOT1210 | SOT1210_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PSMN012‑60MS | PSMN012‑60MSX | PSMN012-60MS |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN012-60MS | N-channel 60 V 12 mΩ standard level MOSFET in LFPAK33 | Data sheet | 2020-01-01 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1210 | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LFPAK33_SOT1210_mk | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT1210 | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch | Package information | 2024-07-24 |
| SOT1210_115 | LFPAK33; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2025-10-24 |
| Reliability_information_t6_sot1210 | Reliability information t6 sot1210 | Quality document | 2023-04-14 |
| T6_SOT1210_PSMN012-60MS_Nexperia_Quality_document | T6 SOT1210 PSMN012-60MS Nexperia Quality document | Quality document | 2023-04-14 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1210 | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PSMN012‑60MS | PSMN012‑60MSX | 934661616115 | Active | SOT1210_115 | 1,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.