Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PSMN1R5-50YLH | PSMN1R5-50YLHX | 934661303115 | SOT1023 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 50 V, 1.7 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E
200 Amp continuous current, logic level gate drive, N-channel enhancement mode MOSFET in LFPAK56E package. Part of the ASFETs for Battery Isolation and DC Motor control family and using Nexperia’s unique “SchottkyPlus” technology delivers high efficiency and low spiking performance usually associated with MOSFETs with an integrated Schottky or Schottky-like diode but without problematic high leakage current. The ASFET is particularly suited to 36 V battery powered applications requiring strong avalanche capability, linear mode performance, use at high switching frequencies, and also safe and reliable switching at high load-current.
200 A continuous current capability
Optimised for 36 V (nominal) battery powered applications
LFPAK56E low-stress exposed lead-frame for ultimate reliability, optimum soldering and easy solder-joint inspection
Copper-clip and solder die attach for low package inductance and resistance, and high ID (max) rating
Qualified to 175 °C
Avalanche rated, 100% tested
Low QG, QGD and QOSS for high efficiency, especially at higher switching frequencies
Superfast switching with soft body-diode recovery for low-spiking and ringing, recommended for low EMI designs
Unique “SchottkyPlus” technology for Schottky-like switching performance and low IDSS leakage
Narrow VGS(th) rating for easy paralleling and improved current sharing
Very strong linear-mode / safe operating area characteristics for safe and reliable switching at high-current conditions
Brushless DC motor control
Synchronous rectifier in high-power AC-to-DC applications, e.g. server power supplies
Battery protection and Battery Management Systems (BMS)
Load switch
10 cell lithium-ion battery applications (36 V ‒ 42 V)
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSMN1R5-50YLH | SOT1023 | LFPAK56E; Power-SO8 | Production | N | 1 | 50 | 1.75 | 2 | 175 | 200 | 13 | 53 | 117 | 333 | 37 | 1.61 | N | 7959 | 799 | 2021-01-05 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PSMN1R5-50YLH | PSMN1R5-50YLHX (934661303115) |
Active | 1H550L |
LFPAK56E; Power-SO8 (SOT1023) |
SOT1023 | SOT1023_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PSMN1R5-50YLH | PSMN1R5-50YLHX | PSMN1R5-50YLH |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN1R5-50YLH | N-channel 50 V, 1.7 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E | Data sheet | 2022-01-26 |
| AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2025-09-10 |
| AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-10-21 |
| AN11158_ZH | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
| AN11160 | Designing RC Snubbers | Application note | 2025-09-10 |
| AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-09-08 |
| AN11261 | RC Thermal Models | Application note | 2025-09-10 |
| AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
| AN90001 | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2025-09-08 |
| AN90016 | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2025-09-08 |
| AN90019 | LFPAK MOSFET thermal resistance - simulation, test and optimization of PCB layout | Application note | 2020-07-20 |
| AN90059 | Power MOSFET gate driver fundamentals | Application note | 2025-09-10 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
| SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LFPAK56_SOT1023_mk | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch; 4.58 mm x 5.13 mm x 1.03 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-12 |
| SOT1023 | plastic, single-ended surface-mounted package (LFPAK56E); 4 leads; 1.27 mm pitch | Package information | 2024-08-28 |
| SOT1023_115 | LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2022-06-07 |
| Reliability_information_t10_sot1023 | Reliability qualification information | Quality document | 2022-10-14 |
| T10_SOT1023_PSMN1R5-50YLH_Nexperia_Quality_document | Product Quality Quick Reference Information | Quality document | 2022-10-14 |
| PSMN1R5-50YLH | PSMN1R5-50YLH SPICE model | SPICE model | 2021-07-04 |
| CauerModel_PSMN1R5-50YLH | Cauer thermal model PSMN1R5-50YLH | Thermal model | 2021-07-04 |
| FosterModel_PSMN1R5-50YLH | Foster thermal model PSMN1R5-50YLH | Thermal model | 2021-07-04 |
| PSMN1R5-50YLH | PSMN1R5-50YLH FloTherm model | Thermal model | 2021-11-09 |
| PSMN1R5-50YLH_Cauer | PSMN1R5-50YLH Cauer thermal model | Thermal model | 2021-07-04 |
| PSMN1R5-50YLH_Foster | PSMN1R5-50YLH Foster thermal mode | Thermal model | 2021-07-04 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
| PSMN1R5-50YLH | PSMN1R5-50YLH SPICE model | SPICE model | 2021-07-04 |
| CauerModel_PSMN1R5-50YLH | Cauer thermal model PSMN1R5-50YLH | Thermal model | 2021-07-04 |
| FosterModel_PSMN1R5-50YLH | Foster thermal model PSMN1R5-50YLH | Thermal model | 2021-07-04 |
| PSMN1R5-50YLH | PSMN1R5-50YLH FloTherm model | Thermal model | 2021-11-09 |
| PSMN1R5-50YLH_Cauer | PSMN1R5-50YLH Cauer thermal model | Thermal model | 2021-07-04 |
| PSMN1R5-50YLH_Foster | PSMN1R5-50YLH Foster thermal mode | Thermal model | 2021-07-04 |
| SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PSMN1R5-50YLH | PSMN1R5-50YLHX | 934661303115 | Active | SOT1023_115 | 1,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.