Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PSMN1R6-30YL

N-channel 30 V 1.6 mΩ logic level MOSFET in LFPAK

Logic level N-channel MOSFET in LFPAK package qualified to 175 °C. This product is designed and qualified for use in a wide range of industrial, communications and domestic equipment.

This product has been discontinued

Features and benefits

  • Advanced TrenchMOS provides low RDSon and low gate charge
  • High efficiency gains in switching power convertors
  • Improved mechanical and thermal characteristics
  • LFPAK provides maximum power density in a Power SO8 package

Applications

  • DC-to-DC converters
  • Lithium-ion battery protection
  • Load switching
  • Motor control
  • Server power supplies

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PSMN1R6-30YL PSMN1R6-30YL,115
(934064396115)
Obsolete 1R630 P** XXYY AZ Batch No. SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 WAVE_BG-BD-1
SOT669_115

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PSMN1R6-30YL PSMN1R6-30YL,115 PSMN1R6-30YL rohs rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11156 Using Power MOSFET Zth Curves Application note 2025-10-21
AN11160 Designing RC Snubbers Application note 2025-09-10
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT669 3D model for products with SOT669 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LFPAK56_POWER-SO8_SOT669_mk plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-12
SOT669 plastic, single-ended surface-mounted package; 4 terminals Package information 2025-03-20
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT669 3D model for products with SOT669 package Design support 2017-06-30

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.