Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPSMN3R8-30LL
N-channel DFN3333-8 30 V 3.7 mΩ logic level MOSFET
Logic level N-channel MOSFET in DFN3333-8 package qualified to 150 °C. This product is designed and qualified for use in a wide range of industrial, communications and power supply equipment.
Features and benefits
- High efficiency due to low switching and conduction losses
- Small footprint for compact designs
- Suitable for logic level gate drive sources
Applications
- Battery protection
- DC-to-DC converters
- Load switching
- Power ORing
Parametrics
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSMN3R8‑30LL | SOT873-1 | DFN3333-8 | End of life | N | 1 | 30 | 3.7 | 5.8 | 150 | 40 | 5.3 | 18 | 38 | 69 | 30 | 1.7 | N | 2085 | 396 | 2010-10-13 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PSMN3R8‑30LL | PSMN3R8‑30LL,115 (934064639115) |
Obsolete | 3R830 Wafer Batch Ref (last 5 figures) *YWW | no package information | |||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PSMN3R8‑30LL | PSMN3R8‑30LL,115 | PSMN3R8‑30LL |
|
|
Documentation (14)
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN3R8-30LL | N-channel DFN3333-8 30 V 3.7 mΩ logic level MOSFET | Data sheet | 2011-12-12 |
| AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2025-09-10 |
| AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
| AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
| AN11156 | Using Power MOSFET Zth Curves | Application note | 2025-10-21 |
| AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-10-21 |
| AN11158_ZH | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
| AN11160 | Designing RC Snubbers | Application note | 2025-09-10 |
| AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-09-08 |
| AN11261 | RC Thermal Models | Application note | 2025-09-10 |
| AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
| PSMN3R8-30LL | PSMN3R8-30LL SPICE model | SPICE model | 2010-08-02 |
| TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2025-09-10 |
| PSMN3R8-30LL | PSMN3R8-30LL Thermal model | Thermal model | 2010-05-14 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN3R8-30LL | PSMN3R8-30LL SPICE model | SPICE model | 2010-08-02 |
| PSMN3R8-30LL | PSMN3R8-30LL Thermal model | Thermal model | 2010-05-14 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.
