Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PSMN4R2-40VSH | PSMN4R2-40VSHX | 934662824115 | SOT1205 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationDual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration)
Dual, standard level N-channel MOSFET in an LFPAK56D package (half-bridge configuration), using NextpowerS3 technology. An internal connection is made between the source (S1) of the high-side FET to the drain (D2) of the low-side FET, making the device ideal to use as a half-bridge switch in high-performance PWM and space constrained motor drive applications |
Reduced PCB layout complexity
Module shrinkage through reduced component count
Improved system level Rth(j-amb) due to optimized package design
Lower parasitic inductance to support higher efficiency
Footprint compatibility with LFPAK56D Dual package
NextpowerS3 technology
Low power losses, high power density
Superior avalanche performance
Repetitive avalanche rated
LFPAK copper clip packaging provides high robustness and reliability
Gull wing leads support high manufacturability and Automated Optical Inspection (AOI)
Handheld power tools, portable appliance and space constrained applications
Brushless or brushed DC motor drive
DC-to-DC systems
LED lighting
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSMN4R2-40VSH | SOT1205 | LFPAK56D; Dual LFPAK | Production | N | 2 | 40 | 4.2 | 175 | 98 | 4.7 | 26 | 85 | 9.2 | 3 | N | 1850 | 565 | 2021-01-08 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PSMN4R2-40VSH | PSMN4R2-40VSHX (934662824115) |
Active | 4H2S40V |
LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
WAVE_BG-BD-1
|
SOT1205_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PSMN4R2-40VSH | PSMN4R2-40VSHX | PSMN4R2-40VSH |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN4R2-40VSH | Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) | Data sheet | 2021-08-16 |
| AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
| AN11261 | RC Thermal Models | Application note | 2025-09-10 |
| AN90003 | LFPAK MOSFET thermal design guide | Application note | 2025-09-30 |
| AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2025-09-10 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
| SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LFPAK56D_SOT1205_mk | plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body | Marcom graphics | 2017-01-28 |
| PSMN4R2-40VSH_LTspice_V1 | NextpowerS3 Schottky-Plus 40V, SL Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-07-10 |
| SOT1205 | plastic, single ended surface mounted package (LFPAK56D); 8 leads | Package information | 2022-03-11 |
| SOT1205_115 | LFPAK56D; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2021-01-11 |
| PSMN4R2-40VSH | PSMN4R2-40VSH SPICE model | SPICE model | 2021-06-01 |
| TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2025-09-10 |
| CauerModel_PSMN4R2-40VSH | CauerModel PSMN4R2-40VSH | Thermal model | 2021-06-01 |
| FosterModel_PSMN4R2-40VSH | FosterModel PSMN4R2-40VSH | Thermal model | 2021-06-01 |
| PSMN4R2-40VSH | PSMN4R2-40VSH FloTherm thermal model | Thermal model | 2021-06-16 |
| PSMN4R2-40VSH_Cauer | PSMN4R2-40VSH Cauer thermal model | Thermal model | 2021-06-01 |
| PSMN4R2-40VSH_Foster | PSMN4R2-40VSH Foster thermal model | Thermal model | 2021-06-01 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
| PSMN4R2-40VSH_LTspice_V1 | NextpowerS3 Schottky-Plus 40V, SL Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-07-10 |
| PSMN4R2-40VSH | PSMN4R2-40VSH SPICE model | SPICE model | 2021-06-01 |
| CauerModel_PSMN4R2-40VSH | CauerModel PSMN4R2-40VSH | Thermal model | 2021-06-01 |
| FosterModel_PSMN4R2-40VSH | FosterModel PSMN4R2-40VSH | Thermal model | 2021-06-01 |
| PSMN4R2-40VSH | PSMN4R2-40VSH FloTherm thermal model | Thermal model | 2021-06-16 |
| PSMN4R2-40VSH_Cauer | PSMN4R2-40VSH Cauer thermal model | Thermal model | 2021-06-01 |
| PSMN4R2-40VSH_Foster | PSMN4R2-40VSH Foster thermal model | Thermal model | 2021-06-01 |
| SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PSMN4R2-40VSH | PSMN4R2-40VSHX | 934662824115 | Active | SOT1205_115 | 1,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.