Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPSMN7R6-60XS
N-channel 60 V 7.8 mΩ standard level MOSFET in TO220F (SOT186A)
Standard level N-channel MOSFET in a TO-220F (SOT186A) package qualified to 175 °C. This product is designed and qualified for use in a wide range of industrial, communications and power supply equipment.
Features and benefits
- High efficiency due to low switching and conduction losses
- Isolated TO220F package
- Suitable for standard level gate drive
Applications
- AC-to-DC power supply equipment
- Synchronous rectification
- Motor control
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PSMN7R6‑60XS | PSMN7R6‑60XSQ (934069171127) |
Obsolete | PSMN7R6 60XS P**XXYY AZ Batch No | no package information | |||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PSMN7R6‑60XS | PSMN7R6‑60XSQ | PSMN7R6‑60XS |
|
|
Documentation (5)
| File name | Title | Type | Date |
|---|---|---|---|
| AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
| AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
| AN11261 | RC Thermal Models | Application note | 2025-09-10 |
| AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
| TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2025-09-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.