Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PSMNR67-30YLE | PSMNR67-30YLEX | 934664059115 | SOT1023 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 30 V, 0.70 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E
N-channel enhancement mode ASFET for hotswap with enhanced SOA in LFPAK56E package optimized for low RDSon and strong safe operating area, optimized for hot-swap, inrush and linear-mode applications.
Fully optimized Safe Operating Area (SOA) for superior linear mode operation
Optimized for low RDSon / low I2R conduction losses
LFPAK56E package for applications that demand the highest performance and reliability in a 30 mm2 footprint
Low leakage <1 µA at 25 °C
Copper-clip for low parasitic inductance and resistance
High reliability LFPAK package, qualified to 175 °C
Hot swap in 12 V-20 V applications
e-Fuse
DC switch
Load switch
Battery protection
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSMNR67‑30YLE | SOT1023 | LFPAK56E; Power-SO8 | Production | N | 1 | 30 | 0.7 | 175 | 365 | 13 | 52 | 112 | 333 | 42 | 1.79 | N | 8278 | 2570 | 2022-05-05 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PSMNR67‑30YLE | PSMNR67‑30YLEX (934664059115) |
Active | E67L30J |
LFPAK56E; Power‑SO8 (SOT1023) |
SOT1023 | SOT1023_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PSMNR67‑30YLE | PSMNR67‑30YLEX | PSMNR67-30YLE |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PSMNR67-30YLE | N-channel 30 V, 0.70 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E | Data sheet | 2022-11-10 |
| AN50006 | Power MOSFETs in linear mode | Application note | 2025-09-08 |
| AN90016 | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2025-09-08 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
| SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LFPAK56_SOT1023_mk | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch; 4.58 mm x 5.13 mm x 1.03 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| T11_SSOA_30V | T11_SSOA_30V Precision ElectroThermal (PET) spice | PET SPICE model | 2024-04-11 |
| SOT1023 | plastic, single-ended surface-mounted package (LFPAK56E); 4 leads; 1.27 mm pitch | Package information | 2024-08-28 |
| SOT1023_115 | LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2022-06-07 |
| Reliability_information_t11_sot1023 | Reliability qualification information | Quality document | 2022-08-19 |
| T11_SOT1023_PSMNR67-30YLE_Nexperia_Quality_document | Product Quality Quick Reference Information | Quality document | 2022-10-31 |
| PSMNR67-30YLE | PSMNR67-30YLE SPICE model | SPICE model | 2022-10-24 |
| CauerModel_PSMNR67-30YLE | Cauer model PSMNR67-30YLE | Thermal model | 2022-10-24 |
| FosterModel_PSMNR67-30YLE | Foster model PSMNR67-30YLE | Thermal model | 2022-10-24 |
| PSMNR67-30YLE | PSMNR67-30YLE RC thermal model | Thermal model | 2022-10-24 |
| PSMNR67-30YLE | PSMNR67-30YLE FloTherm thermal model | Thermal model | 2022-10-24 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
| T11_SSOA_30V | T11_SSOA_30V Precision ElectroThermal (PET) spice | PET SPICE model | 2024-04-11 |
| PSMNR67-30YLE | PSMNR67-30YLE SPICE model | SPICE model | 2022-10-24 |
| CauerModel_PSMNR67-30YLE | Cauer model PSMNR67-30YLE | Thermal model | 2022-10-24 |
| FosterModel_PSMNR67-30YLE | Foster model PSMNR67-30YLE | Thermal model | 2022-10-24 |
| PSMNR67-30YLE | PSMNR67-30YLE RC thermal model | Thermal model | 2022-10-24 |
| PSMNR67-30YLE | PSMNR67-30YLE FloTherm thermal model | Thermal model | 2022-10-24 |
| SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PSMNR67‑30YLE | PSMNR67‑30YLEX | 934664059115 | Active | SOT1023_115 | 1,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.