Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPUMH7H
50 V, 100 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 4.7 kΩ, R2 = open
NPN/NPN Resistor-Equipped double Transistor (RET) in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package.
PNP/PNP complement: PUMB3H
NPN/PNP complement: PUMD6H
Features and benefits
100 mA output current capability
Built-in resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
High-temperature applications up to 175 °C
Applications
Digital applications
Cost saving alternative for BC847 series in digital applications
Controlling IC inputs
Switching loads
Parametrics
| Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|
| PUMH7H | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | 100 | 4.7 | NPN/NPN | 250 | 50 | 175 | N |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PUMH7H | PUMH7HX (934662565115) |
Obsolete | 2D% |
TSSOP6 (SOT363) |
SOT363 |
WAVE_BG-BD-1
|
SOT363_115 |
| PUMH7HF (934662565135) |
Obsolete | 2D% | SOT363_135 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PUMH7H | PUMH7HX | PUMH7H |
|
|
| PUMH7H | PUMH7HF | PUMH7H |
|
|
Documentation (13)
| File name | Title | Type | Date |
|---|---|---|---|
| PUMH7H | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 4.7 kΩ, R2 = open | Data sheet | 2021-03-22 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-10 |
| SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
| PUMH7H_Nexperia_Product_Reliability | PUMH7H Nexperia Product Reliability | Quality document | 2022-03-21 |
| PUMH7H | PUMH7H SPICE model | SPICE model | 2025-07-10 |
| MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.