Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPUML1
50 V, 200 mA NPN general-purpose transistor/100 mA NPN resistor-equipped transistor
NPN general-purpose transistor and NPN Resistor-Equipped Transistor (RET) in one SOT363 (SC-88) very small Surface-Mounted Device (SMD) plastic package.
Features and benefits
- General-purpose transistor:
- 200 mA collector current IC
- Resistor-equipped transistor:
- Built-in bias resistors
- Simplifies circuit design
- Reduces component count
- Reduces pick and place costs
- Very small SMD plastic package
- AEC-Q101 qualified
Applications
- Inverter and switches
- Low-frequency amplifier
- Driver stages
Parametrics
| Type number | Package version | Package name | Size (mm) |
|---|---|---|---|
| PUML1 | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PUML1 | PUML1,115 (934062098115) |
Obsolete |
TSSOP6 (SOT363) |
SOT363 |
WAVE_BG-BD-1
|
SOT363_115 | |
| PUML1/DG,115 (934062099115) |
Obsolete | SOT363_115 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PUML1 | PUML1,115 | PUML1 |
|
|
| PUML1 | PUML1/DG,115 | PUML1 |
|
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| PUML1_DG | 50 V, 200 mA NPN general-purpose transistor/100 mA NPN resistor-equipped transistor | Data sheet | 2008-07-13 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-12 |
| SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
| MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.