Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPUSBM30VX4-TL
High-speed USB OTG ESD protection diode arrays
PUSBMxX4-TL is a series of four 4-channel ElectroStatic Discharge (ESD) diode arrays for USB 2.0 (On-The-Go (OTG)) interfaces. The devices provide protection to downstream components from ESD voltages up to ±8 kV contact discharge. They offer three low capacitance ESD protection pins and one VBUS protection diode. They are encapsulated in an ultra thin DFN1616-6 (SOT1189-1/XSON6) plastic package with 0.5 mm pitch. These features make the devices ideal for use in applications requiring component miniaturization, such as mobile phone handsets.
Features and benefits
- Pb-free, Restriction of Hazardous Substances (RoHS) and Dark Green compliant
- ESD protection according to IEC 61000-4-2 level 4: ±8 kV contact discharge
- Electrical Fast Transients (EFT) protection according to IEC 61000-4-4 40A (5/50 ns)
- Three pairs of ultra low capacitance (1.1 pF typ.) rail-to-rail ESD protection diodes
- Ultra thin DFN1616-6 (SOT1189-1/XSON6) plastic package; 0.5 mm pitch
Applications
High-speed USB 2.0 and USB OTG connector ESD protection in:
- Cellular phone and Personal Communication System (PCS) mobile handsets
- Mobile internet devices
- Digital still cameras
- Portable media players
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PUSBM30VX4‑TL | PUSBM30VX4‑TL,115 (934065977115) |
Obsolete | 30 | no package information | |||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PUSBM30VX4‑TL | PUSBM30VX4‑TL,115 | PUSBM30VX4‑TL |
|
|
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| AN10753 | ESD protection for USB 2.0 interfaces | Application note | 2021-04-14 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.