Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PXN7R7-25QL | PXN7R7-25QLJ | 934661599118 | SOT8002-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information25 V, N-channel Trench MOSFET
N-channel enhancement mode Field-Effect Transistor (FET) in an MLPAK33 (SOT8002) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.
Logic-level compatible
Trench MOSFET technology
Ultra low QG and QGD for high system efficiency, especially at higher switching frequencies
Superfast switching with soft-recovery
Low spiking and ringing for low EMI designs
MLPAK33 package (3.3 x 3.3 mm footprint)
DC to DC conversion
Battery management
Low-side load switch
Switching circuits
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PXN7R7‑25QL | SOT8002-1 | MLPAK33 | Production | N | 1 | 25 | 7.7 | 11.1 | 150 | 32 | 1.5 | 5.3 | 11.1 | 4.3 | 6 | 1.7 | N | 770 | 310 | 2020-11-02 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PXN7R7‑25QL | PXN7R7‑25QLJ (934661599118) |
Active | 9AE |
MLPAK33 (SOT8002-1) |
SOT8002-1 | SOT8002-1_118 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PXN7R7‑25QL | PXN7R7‑25QLJ | PXN7R7-25QL |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PXN7R7-25QL | 25 V, N-channel Trench MOSFET | Data sheet | 2023-07-31 |
| AN11119 | Medium power small-signal MOSFETs in DC-to-DC conversion | Application note | 2013-05-07 |
| AN11304 | MOSFET load switch PCB with thermal measurement | Application note | 2025-10-21 |
| AN90017 | Load switches for mobile and computing applications | Application note | 2020-09-02 |
| AN90059 | Power MOSFET gate driver fundamentals | Application note | 2025-09-10 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8002_1 | 3D model for products with SOT8002-1 package | Design support | 2021-04-30 |
| SOT8002-1 | 3D model for products with SOT8002-1 package | Design support | 2021-01-28 |
| SOT8002-1 | plastic thermal enhanced surface mounted package; mini leads; 8 terminals;pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body | Package information | 2023-05-22 |
| SOT8002-1_118 | MLPAK33; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2021-02-05 |
| PXN7R7-25QL | PXN7R7-25QL SPICE model | SPICE model | 2021-01-22 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT8002_1 | 3D model for products with SOT8002-1 package | Design support | 2021-04-30 |
| PXN7R7-25QL | PXN7R7-25QL SPICE model | SPICE model | 2021-01-22 |
| SOT8002-1 | 3D model for products with SOT8002-1 package | Design support | 2021-01-28 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PXN7R7‑25QL | PXN7R7‑25QLJ | 934661599118 | Active | SOT8002-1_118 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.