SiC Schottky barrier diodes

SiC Schottky diodes for fast switching power conversion

Nexperia’s leading edge Silicon Carbide (SiC) Schottky barrier diodes are designed for ultra-high performance, low loss and high efficiency power conversion applications. They are available as either 650 V or 1200 V devices in industry standard package options (including bare die). SiC Schottky diodes benefit from temperature independent capacitive turn-off and zero recovery switching behavior, combined with an outstanding figure-of-merit (Qc x VF). The Merged PiN Schottky diode improves the robustness expressed in a high IFSM.

Key features

  • Zero forward and reverse recovery 
  • Temperature independent switching performance 
  • Fast and smooth switching performance 
  • High IFSM capability 
  • Low leakage current 
  • Easy to parallel / positive temperature coefficient 
  • Outstanding figure-of-merit (Qc x VF
  • Thermal stability up to 175 °C junction temperature 
  • AEC-Q101 qualification

Key benefits

  • High power density
  • Reduced system cost
  • System miniaturization
  • High temperature operation
  • Reduced EMI
  • Increased ruggedness and reliability

Key applications

Industrial and consumer applications

Parametric search

SiC Schottky barrier diodes
Please wait, loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PSC0665B1 650 V, 6 A SiC Schottky diode in bare die Production
PSC0665H 650 V, 6 A SiC Schottky diode in DPAK R2P Production
PSC0665K 650 V, 6 A SiC Schottky diode in TO-220-2 R2P Production
PSC10120H 1200 V, 10 A SiC Schottky diode in DPAK R2P Production
PSC10120J 1200 V, 10 A SiC Schottky diode in D2PAK R2P Production
PSC10120K 1200 V, 10 A SiC Schottky diode in TO220 R2P Production
PSC10120L 1200 V, 10 A SiC Schottky diode in TO247 R2P Production
PSC1065B1 650 V, 10 A SiC Schottky diode in bare die Production
PSC1065B1-Q 650 V, 10 A SiC Schottky diode in bare die for automotive applications Production
PSC1065H 650 V, 10 A SiC Schottky diode in DPAK R2P Production
PSC1065H-Q 650 V, 10 A SiC Schottky diode in DPAK R2P for automotive applications Production
PSC1065J-Q 650 V, 10 A SiC Schottky diode in D2PAK R2P for automotive applications Production
PSC1065K 650 V, 10 A SiC Schottky diode in TO-220-2 R2P Production
PSC16120J 1200 V, 16 A SiC Schottky diode in D2PAK R2P Production
PSC16120L 1200 V, 16 A SiC Schottky diode in TO247 R2P Production
PSC1665B1 650 V, 16 A SiC Schottky diode in bare die Production
PSC1665J 650 V, 16 A SiC Schottky diode in D2PAK R2P Production
PSC1665J-Q 650 V, 16 A SiC Schottky diode in D2PAK R2P for automotive applications Production
PSC1665L 650 V, 16 A SiC Schottky diode in TO247 R2P Production
PSC20120B1 1200 V, 20 A SiC Schottky diode in bare die Production
PSC20120B1-Q 1200 V, 20 A SiC Schottky diode in bare die for automotive applications Production
PSC20120J 1200 V, 20 A SiC Schottky diode in D2PAK R2P Production
PSC20120J-Q 1200 V, 20 A SiC Schottky diode in D2PAK R2P for automotive applications Production
PSC20120L 1200 V, 20 A SiC Schottky diode in TO247 R2P Production
PSC2065B1 650 V, 20 A SiC Schottky diode in bare die Production
PSC2065J 650 V, 20 A SiC Schottky diode in D2PAK R2P Production
PSC2065J-Q 650 V, 20 A SiC Schottky diode in D2PAK R2P for automotive applications Production
PSC2065L 650 V, 20 A SiC Schottky diode in TO247 R2P Production
PSC2065T2A0-Q 650 V, 20 A SiC Schottky diode in X.PAK for automotive applications Production
Visit our documentation center for all documentation

Brochure (1)

File name Title Type Date
nexperia_DIODE_Handbook.pdf Nexperia DIODE Handbook Chinese Brochure 2023-09-20

Leaflet (2)

File name Title Type Date
2025-0001_NEX_130_Leaflet-SiC_Diodes-CN.pdf SiC肖特基二极管 全新高功率碳化硅二极管产品组合 Leaflet 2025-08-01
2025-0001NEX_130_Leaflet-SiC_Diodes-July_2025.pdf 2025-0001 NEX_130_Leaflet - SiC Diodes - July 2025 Leaflet 2025-07-07

Marcom graphics (1)

File name Title Type Date
RS2175_D2PAK_SOT404_B_mk_2-pin.png D2PAK SOT404_B MARCOM graphic Marcom graphics 2021-10-29

Technical note (1)

File name Title Type Date
TN90007.pdf Evaluation of junction temperature and thermal stacks using the virtual junction Technical note 2024-09-02

White paper (2)

File name Title Type Date
2023-0001_NEX_080_Whitepaper_SiC-diodes_Chinese_FINAL_version.pdf 2023-0001_NEX_080_Whitepaper_SiC-diodes_Chinese White paper 2023-06-08
2023-0001_NEX_029_Whitepaper_SiC-diodes_V04.pdf Whitepaper SiC diodes White paper 2023-04-21

Nexperia Explainers

Silicon Carbide Explained – SiC Basics

Switching Performance of Silicon Carbide vs. Silicon Diodes – SiC Basics

Power Semiconductors Explained – SiC Basics

MPS Silicon Carbide Power Diodes Explained – SiC Basics

Thin Silicon Carbide Explained – SiC Basics

Promotional Videos

Nexperia: Your Trusted Supplier for Silicon Carbide (SiC) Solutions

Nexperia’s Silicon Carbide diodes featuring Merged PiN Schottky technology

Technology and Design Insights

Meeting the high-voltage & power requirements of next-generation applications

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference