Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

LFPAK56 MOSFETs

Providing a true alternative to DPAK and D2PAK, Nexperia’s LFPAK56 portfolio gives industry leading performance in a truly innovative package. Saving a considerable amount of space compared to traditional D2PAK and DPAK solutions, the LFPAK56 offers designers flexibility and reliability without compromising thermal performance.

Key features and benefits

  • Copper clip - high ID max rating up to 220 A
  • Copper clip for low package inductance and resistance
  • Flexible leads for improved reliability
  • Exposed leds allow for easy optical inspection
  • Enhanced die size offering for reduced RDS(on) (LFPAK56E)
  • High current transisent robustness
  • Low thermal resistance
  • Extensive range, in logic level, standard level, N-Channel and P-Channel
  • 100% avalanche screened at high current for low PPM
  • Power SO8 footprint compatible

LFPAK56 offers 81% space saving compared to D2PAK and 57% compared to DPAK

Parametric search

LFPAK56 MOSFETS
Please wait loading data...
Parametric search is unavailable.

Products

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
BUK7Y15-100E N-channel 100 V, 15 mΩ standard level MOSFET in LFPAK56 EndOfLife
BUK7J1R0-40H N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E Production
BUK7J1R4-40H N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E Production
BUK9J0R9-40H N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E Production
BUK9Y11-30B N-channel TrenchMOS logic level FET EndOfLife
BUK7Y10-30B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y07-30B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y08-40B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y20-30B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y18-55B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y25-40B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y35-55B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y54-75B N-channel TrenchMOS standard level FET EndOfLife
BUK9Y22-30B N-channel TrenchMOS logic level FET EndOfLife
BUK9Y07-30B N-channel TrenchMOS logic level FET EndOfLife
BUK9Y12-55B N-channel TrenchMOS logic level FET EndOfLife
BUK7J2R4-80M N-channel 80 V, 2.4 mOhm, Standard level MOSFET in LFPAK56E Production
BUK9Y25-60E N-channel 60 V, 25 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y58-75B N-channel TrenchMOS logic level FET Production
BUK9Y65-100E N-channel 100 V, 65 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y113-100E N-channel 100 V, 113 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y19-100E N-channel 100 V, 19 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y14-80E N-channel 80 V, 14 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y1R4-40H N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y25-80E N-channel 80 V, 25 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y25-60E N-channel 60 V, 25 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y28-75B N-channel TrenchMOS standard level FET Production
BUK9Y113-100E N-channel 100 V, 113 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y59-60E N-channel 60 V, 59 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y72-80E N-channel 80 V, 78 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y43-60E N-channel 60 V, 43 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y38-100E N-channel 100 V, 38 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y2R5-40H N-channel 40 V, 2.5 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y7R2-60E N-channel 60 V, 7.2 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y107-80E N-channel 80 V, 107 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y7R0-40H N-channel 40 V, 7.0 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y1R3-40H N-channel 40 V, 1.3 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y09-40B N-channel TrenchMOS logic level FET Production
BUK7Y153-100E N-channel 100 V, 153 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y98-80E N-channel 80 V, 98 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y18-75B N-channel TrenchMOS standard level FET Production
BUK7Y1R7-40H N-channel 40 V, 1.7 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y9R9-80E N-channel 80 V, 9.9 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y21-40E N-channel 40 V, 21 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y1R9-40H N-channel 40 V, 1.9 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y104-100B N-channel TrenchMOS logic level FET Production
BUK9Y8R5-80E N-channel 80 V, 8.5 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y15-60E N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y3R0-40H N-channel 40 V, 3.0 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y14-80E N-channel 80 V,15 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y19-75B N-channel TrenchMOS logic level FET Production
BUK9Y2R8-40H N-channel 40 V, 2.8 mΩ logic level MOSFET in LFPAK56 Production
BUK6Y10-30P 30 V, P-channel Trench MOSFET Production
BUK6Y14-40P 40 V, P-channel Trench MOSFET Production
BUK6Y61-60P 60 V, P-channel Trench MOSFET Production
BUK6Y19-30P 30 V, P-channel Trench MOSFET Production
BUK7Y8R7-60E N-channel 60 V, 8.7 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y15-100E N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y12-100E N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y22-100E N-channel 100 V, 22 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y19-100E N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y22-100E N-channel 100 V, 22 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y7R6-40E N-channel 40 V, 7.6 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y3R5-40E N-channel 40 V, 3.8 mOhm logic level MOSFET in LFPAK56 Production
BUK9Y1R6-40H N-channel 40 V, 1.6 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y7R6-40E N-channel 40 V, 7.6 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y12-100E N-channel 100 V, 12 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y12-40E N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y6R0-60E N-channel 60 V, 6.0 mOhm logic level MOSFET in LFPAK56 Production
BUK9Y12-40E N-channel 40 V, 12 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y3R5-40H N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y15-60E N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y11-80E N-channel 80 V, 11 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y41-80E N-channel 80 V, 41 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y153-100E N-channel 100 V, 153 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y6R5-40H N-channel 40 V, 6.5 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y65-100E N-channel 100 V, 65 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y8R7-60E N-channel 60 V, 8.7 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y19-55B N-channel TrenchMOS logic level FET Production
BUK9Y14-40B N-channel TrenchMOS logic level FET Production
BUK7Y72-80E N-channel 80 V, 72 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y43-60E N-channel 60 V, 43 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y53-100B N-channel TrenchMOS logic level FET Production
BUK9Y30-75B N-channel TrenchMOS logic level FET Production
BUK9Y2R4-40H N-channel 40 V, 2.4 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y27-40B N-channel TrenchMOS logic level FET Production
BUK9Y8R8-60EL Single N-channel 60 V, 5.6 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK7Y21-40E N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y7R2-60E N-channel 60 V, 7.2 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y102-100B N-channel TrenchMOS standard level FET Production
BUK9Y22-60EL Single N-channel 60 V, 15 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK7Y53-100B N-channel TrenchMOS standard level FET Production
BUK7Y2R0-40H N-channel 40 V, 2.0 mΩ standard level MOSFET in LFPAK56 Production
BUK6Y33-60P 60 V, P-channel Trench MOSFET Production
BUK6Y24-40P 40 V, P-channel Trench MOSFET Production
BUK7Y12-55B N-channel TrenchMOS standard level FET Production
BUK7Y29-40E N-channel 40 V, 29 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y13-40B N-channel TrenchMOS standard level FET Production
BUK7Y6R0-60E N-channel 60 V, 6.0 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y7R0-60EL Single N-channel 60 V, 4.5 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK9Y13-60EL Single N-channel 60 V, 7.9 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK9Y4R4-40E N-channel 40 V, 4.4 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y40-55B N-channel TrenchMOS logic level FET Production
BUK7Y3R1-80M N-channel 80 V, 3.1 mOhm, Standard level MOSFET in LFPAK56 Production
BUK7Y1R0-40N N-channel 40 V, 0.97 mOhm, Standard level MOSFET in LFPAK56 Production
BUK9Y4R8-60E N-channel 60 V, 4.8 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y29-40E N-channel 40 V, 29 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y25-80E N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y7R8-80E N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y3R0-40E N-channel 40 V 3.0 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y4R8-60E N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y38-100E N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y3R5-40E N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y41-80E N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y59-60E N-channel 60 V, 59 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y4R4-40E N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 Production

MOSFETs

Type number Description Status Quick access
PH2625L N-channel 25 V 2.8 mΩ logic level MOSFET in LFPAK EndOfLife
PSMN4R0-40YS N-channel LFPAK 40 V 4.2 mΩ standard level MOSFET NotForDesignIn
PSMN6R0-30YL N-channel 30 V 6 mΩ logic level MOSFET in LFPAK NotForDesignIn
PSMN4R0-30YL N-channel 30 V 4 mΩ logic level MOSFET in LFPAK NotForDesignIn
PSMN2R6-40YS N-channel LFPAK 40 V 2.8 mΩ standard level MOSFET NotForDesignIn
PSMN7R0-30YL N-channel 30 V 7 mΩ logic level MOSFET in LFPAK NotForDesignIn
PSMN1R5-30YL N-channel 30 V 1.5 mΩ logic level MOSFET in LFPAK NotForDesignIn
PSMN2R0-30YL N-channel 30 V 2 mΩ logic level MOSFET in LFPAK NotForDesignIn
PH6325L N-channel 25 V 6.3 mΩ logic level MOSFET in LFPAK EndOfLife
PSMN3R3-40YS N-channel LFPAK 40 V 3.3 mΩ standard level MOSFET NotForDesignIn
PSMN9R1-30YL N-channel 9.1 mΩ 30 V TrenchMOS logic level FET in LFPAK NotForDesignIn
PSMN3R5-30YL N-channel 30 V 3.5 mΩ logic level MOSFET in LFPAK NotForDesignIn
PH3330L N-channel TrenchMOS logic level FET EndOfLife
PH5330E N-channel TrenchMOS logic level FET EndOfLife
PH3855L N-channel TrenchMOS logic level FET EndOfLife
PH4530L N-channel TrenchMOS logic level FET EndOfLife
PH4840S N-channel TrenchMOS intermediate level FET EndOfLife
PH20100S N-channel TrenchMOS standard level FET EndOfLife
PH2525L N-channel TrenchMOS logic level FET EndOfLife
PH3230S N-channel TrenchMOS intermediate level FET EndOfLife
PH3120L N-channel TrenchMOS logic level FET EndOfLife
PH1875L N-channel TrenchMOS logic level FET EndOfLife
PH8230E N-channel TrenchMOS logic level FET EndOfLife
PH955L N-channel TrenchMOS logic level FET EndOfLife
PSMN011-30YL N-channel 10.7 mΩ 30 V TrenchMOS logic level FET in LFPAK EndOfLife
PSMN010-25YLC N-channel 25 V 10.6 mΩ logic level MOSFET in LFPAK using NextPower technology EndOfLife
PSMN012-25YLC N-channel 25 V 12.6 mΩ logic level MOSFET in LFPAK using NextPower technology EndOfLife
PSMN1R4-25YLH N-channel 25 V, 1.4 mΩ, 170 A logic level MOSFET in LFPAK56 using NextPowerS3+ Technology EndOfLife
PSMN1R5-25YL N-channel TrenchMOS logic level FET EndOfLife
PSMN1R7-25YLC N-channel 25 V 1.9 mΩ logic level MOSFET in LFPAK using NextPower technology EndOfLife
PSMN1R9-25YLC N-channel 25 V 2.05 mΩ logic level MOSFET in LFPAK using NextPower technology EndOfLife
PSMN2R5-30YL N-channel 30 V 2.4 mΩ logic level MOSFET in LFPAK NotForDesignIn
PSMN3R0-30YL N-channel 30 V 3 mΩ logic level MOSFET in LFPAK NotForDesignIn
PSMN3R2-25YLC N-channel 25 V 3.4 mΩ logic level MOSFET in LFPAK using NextPower technology EndOfLife
PSMN3R2-30YLC N-channel 30 V 3.5mΩ logic level MOSFET in LFPAK using NextPower technology EndOfLife
PSMN3R7-30YLC N-channel 30 V 3.95 mΩ logic level MOSFET in LFPAK using NextPower technology EndOfLife
PSMN3R7-25YLC N-channel 25 V 3.9 mΩ logic level MOSFET in LFPAK using NextPower technology EndOfLife
PSMN4R1-80YSF EndOfLife
PSMN5R0-30YL N-channel 30 V 5 mΩ logic level MOSFET in LFPAK NotForDesignIn
PSMN5R2-80YSF EndOfLife
PSMN5R9-30YL N-channel 6.1 mΩ 30 V TrenchMOS logic level FET in LFPAK EndOfLife
PSMN7R5-25YLC N-channel 25 V 7.4 mΩ logic level MOSFET in LFPAK using NextPower technology EndOfLife
PSMN8R0-30YLC N-channel 30 V 7.9 mΩ logic level MOSFET in LFPAK using NextPower technology EndOfLife
PSMN8R0-30YL N-channel 8.3 mΩ 30 V TrenchMOS logic level FET in LFPAK EndOfLife
PSMN9R0-25YLC N-channel 25 V 9.1 mΩ logic level MOSFET in LFPAK using NextPower technology EndOfLife
PSMN9R0-30YL N-channel 30 V 8 mΩ logic level MOSFET in LFPAK EndOfLife
PSMNR84-25YLH N-channel 25 V, 0.97 mΩ, 224 A logic level MOSFET in LFPAK56 using NextPowerS3+ Technology EndOfLife
PSMNR73-25YLH N-channel 25 V, 0.87 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPowerS3+ Technology EndOfLife
PSMN9R3-80YSF EndOfLife
PSMN7R0-30YLC N-channel 30 V, 7.1 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN012-100YS N-channel 100V 12mΩ standard level MOSFET in LFPAK Production
PSMN016-100YS N-channel 100 V 16.3 mΩ standard level MOSFET in LFPAK Production
PSMN026-80YS N-channel LFPAK 80 V 27.5 mΩ standard level MOSFET Production
PH2925U N-channel TrenchMOS ultra low level FET Production
PSMN013-100YSE N-channel 100 V 13 mΩ standard level MOSFET in LFPAK56 Production
PSMN018-80YS N-channel LFPAK 80 V 18 mΩ standard level MOSFET Production
PSMN041-80YL N-channel 80 V 41 mΩ logic level MOSFET in LFPAK56 Production
PSMN2R0-30YLE N-channel 30 V 2 mΩ logic level MOSFET in LFPAK Production
PSMN1R1-25YLC N-channel 25 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN059-150Y N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN8R7-100YSF NextPower 100 V, 9 mΩ N-channel MOSFET in LFPAK56 package EndOfLife
PSMP061-60YE 60 V, P-channel Trench MOSFET Production
PSMN011-100YSF NextPower 100V, 10.9 mΩ N-channel MOSFET in LFPAK56 package EndOfLife
PSMN039-100YS N-channel LFPAK 100 V 39.5 mΩ standard level MOSFET Production
PSMN102-200Y N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN1R0-30YLC N-channel 30 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN1R7-30YL N-channel 30 V 1.7 mΩ logic level MOSFET in LFPAK Production
PSMN5R8-40YS N-channel LFPAK 40 V, 5.7 mΩ standard level MOSFET Production
PSMN6R0-25YLB N-channel 25 V, 6.1 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN6R0-30YLB N-channel 30 V, 6.5 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN011-80YS N-channel LFPAK 80 V 11 mΩ standard level MOSFET Production
PSMN038-100YL N-channel 100 V 37.5 mΩ logic level MOSFET in LFPAK56 Production
PSMN8R3-40YS N-channel LFPAK 40 V 8.6 mΩ standard level MOSFET Production
PSMN030-60YS N-channel LFPAK 60 V 24.7 mΩ standard level MOSFET Production
PH2520U N-channel TrenchMOS ultra low level FET Production
PSMN8R2-80YS N-channel LFPAK 80 V 8.5 mΩ standard level MOSFET Production
PSMN0R9-25YLC N-channel 25 V 0.99 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN028-100YS N-channel LFPAK 100V 27.5 mΩ standard level MOSFET Production
PSMN1R5-30YLC N-channel 30 V 1.55mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN2R2-25YLC N-channel 25 V, 2.4 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN2R0-55YLH N-channel 55 V, 2.1 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E Production
PSMN1R5-50YLH N-channel 50 V, 1.7 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E Production
PSMN1R3-30YL N-channel 30 V 1.3 mΩ logic level MOSFET in LFPAK Production
PSMN1R2-25YL N-channel 25 V 1.2 mΩ logic level MOSFET in LFPAK Production
PSMNR67-30YLE N-channel 30 V, 0.70 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E Production
PSMNR56-25YLE N-channel 25 V, 0.63 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E Production
PSMN2R0-30YLD N-channel 30 V, 2.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMP033-60YE 60 V, P-channel Trench MOSFET Production
PSMN2R6-30YLC N-channel 30 V, 2.8 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN013-30YLC N-channel 30 V 13.6 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN4R5-30YLC N-channel 30 V, 4.8 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN1R2-25YLC N-channel 25 V 1.3 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN014-40YS N-channel LFPAK 40 V, 14 mΩ standard level MOSFET Production
PSMN069-100YS N-channel LFPAK 100 V 72.4 mΩ standard level MOSFET Production
PSMN8R5-60YS N-channel LFPAK 60 V, 8 mΩ standard level MOSFET Production
PSMN1R2-30YLC N-channel 30 V 1.25mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN013-80YS N-channel LFPAK 80 V 12.9 mΩ standard level MOSFET Production
PSMN4R1-30YLC N-channel 30 V, 4.35mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN1R8-40YLC N-channel 40 V 1.8 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN012-60YS N-channel LFPAK 60 V, 11.1 mΩ standard level MOSFET Production
PSMN045-80YS N-channel LFPAK 80 V 45 mΩ standard level MOSFET Production
PSMN2R9-25YLC N-channel 25 V, 3.15 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN9R5-30YLC N-channel 30 V 9.8 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN4R0-25YLC N-channel 25 V, 4.5 mΩ logic level MOSFET in LFPAK Production
PSMN011-30YLC N-channel 30 V 11.6 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN1R6-40YLC N-channel 40 V 1.55 mΩ logic level MOSFET in LFPAK using NextPower technology EndOfLife
PSMN020-100YS N-channel 100V 20.5mΩ standard level MOSFET in LFPAK Production
PSMN017-60YS N-channel LFPAK 60 V 15.7 mΩ standard level MOSFET Production
PSMN2R2-30YLC N-channel 30 V, 2.15 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN4R8-100YSE N-channel 100 V, 4.8 mOhm MOSFET with enhanced SOA in LFPAK56E Production
PSMN6R5-25YLC N-channel 25 V, 6.5 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN4R2-80YSE N-channel 80 V, 4.2 mOhm MOSFET with enhanced SOA in LFPAK56E Production
PSMNR70-40YSN N-channel 40 V, 0.81 mOhm, ASFET for Battery System in LFPAK56E Production
PSMNR90-40YSN N-channel 40 V, 0.97 mOhm, ASFET for Battery System in LFPAK56E Production
PSMNR98-25YLE N-channel 25 V, 1.1 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
PSMN2R1-30YLE N-channel 30 V, 2.2 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
PSMNR82-30YLE N-channel 30 V, 0.87 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
PSMN1R0-30YLE N-channel 30 V, 1.1 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
PSMNR89-25YLE N-channel 25 V, 0.98 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
PSMN1R1-30YLE N-channel 30 V, 1.3 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
PSMN1R6-25YLE N-channel 25 V, 1.9 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
PSMN6R9-100YSF NextPower 100 V, 7 mΩ N-channel MOSFET in LFPAK56 package EndOfLife
PSMN1R0-25YLD N-channel 25 V, 1.0 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN0R9-25YLD N-channel 25 V, 0.85 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN7R0-60YS N-channel LFPAK 60 V, 6.4 mΩ standard level MOSFET Production
PSMN3R5-40YSB N-channel 40 V, 3.5 mOhm, 120 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology Production
PSMN1R7-40YLB N-channel 40 V, 1.8 mOhm, 200 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology Production
PSMN2R8-40YSB N-channel 40 V, 2.8 mOhm, 160 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology Production
PSMN3R2-40YLB N-channel 40 V, 3.3 mOhm, 120 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology Production
PSMN3R2-40YLD N-channel 40 V, 3.3 mΩ, 120 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN2R8-40YSD N-channel 40 V, 2.8 mΩ, 160 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN2R5-40YLD N-channel 40 V, 2.6 mΩ, 160 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN1R9-40YSD N-channel 40 V, 1.9 mΩ, 200 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN1R9-40YSB N-channel 40 V, 1.9 mOhm, 200 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology Production
PSMN6R0-25YLD N-channel 25 V, 6.75 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN2R0-40YLD N-channel 40 V, 2.1 mΩ, 180 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN6R1-30YLD N-channel 30 V, 6.1 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
BUK7Y15-100E N-channel 100 V, 15 mΩ standard level MOSFET in LFPAK56 EndOfLife
PSMN2R2-40YSB N-channel 40 V, 2.2 mOhm, 180 A standard level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology Production
BUK7J1R0-40H N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E Production
BUK7J1R4-40H N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E Production
BUK9J0R9-40H N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E Production
PSMN0R7-25YLD N-channel 25 V, 0.72 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMNR51-25YLH N-channel 25 V, 0.57 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology Production
PSMN5R4-25YLD N-channel 25 V, 5.69 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
BUK9Y11-30B N-channel TrenchMOS logic level FET EndOfLife
PSMN2R0-25YLD N-channel 25 V, 2.09 mΩ, 179 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R5-40YSD N-channel 40 V, 1.5 mΩ, 240 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN2R2-40YSD N-channel 40 V, 2.2 mΩ, 180 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN1R2-25YLD N-channel 25 V, 1.2 mΩ, 230 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R7-40YLD N-channel 40 V, 1.8 mΩ, 200 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN0R9-30ULD N-channel 30 V, 0.87 mOhm, 300 A level Application Specific MOSFET in SOT1023A enhanced package for UL2595 Production
PSMN1R0-40ULD N-channel 40 V, 1.1 mOhm, 280 A logic level Application Specific MOSFET in SOT1023A enhanced package for UL2595 Production
BUK7Y10-30B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y07-30B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y08-40B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y20-30B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y18-55B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y25-40B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y35-55B N-channel TrenchMOS standard level FET EndOfLife
BUK7Y54-75B N-channel TrenchMOS standard level FET EndOfLife
BUK9Y22-30B N-channel TrenchMOS logic level FET EndOfLife
BUK9Y07-30B N-channel TrenchMOS logic level FET EndOfLife
BUK9Y12-55B N-channel TrenchMOS logic level FET EndOfLife
BUK7J2R4-80M N-channel 80 V, 2.4 mOhm, Standard level MOSFET in LFPAK56E Production
PSMN012-100YSF NextPower 100 V, 11.8 mOhm N-channel MOSFET in LFPAK56 package Production
PSMN015-100YSF NextPower 100 V, 15.5 mOhm N-channel MOSFET in LFPAK56 package Production
PSMN1R4-40YSH N-channel 40 V, 1.4 mOhm, 240 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN1R7-25YLD N-channel 25 V, 1.75 mOhm, 200 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN3R5-80YSF NextPower 80 V, 3.5 mOhm, 150 A, N-channel MOSFET in LFPAK56E package Production
PSMN4R5-80YSF NextPower 80 V, 4.5 mOhm N-channel MOSFET in LFPAK56 Production
PSMN5R5-100YSF NextPower 100 V, 5.6 mOhm N-channel MOSFET in LFPAK56 package Production
PSMN7R2-100YSF NextPower 100 V, 6.9 mOhm N-channel MOSFET in LFPAK56 package Production
PSMN9R8-100YSF NextPower 100 V, 10.2 mOhm N-channel MOSFET in LFPAK56 package Production
PSMNR60-25YLH N-channel 25 V, 0.7 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology Production
PSMN2R0-40YLB N-channel 40 V, 2.1 mOhm, 180 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology Production
PSMN2R5-40YLB N-channel 40 V, 2.6 mOhm, 160 A logic level MOSFET in LFPAK56 using optimized NextPowerS3 Schottky-Plus technology Production
PSMN2R6-80YSF NextPower 80 V, 2.4 mOhm, 231 A, N-channel MOSFET in LFPAK56E package Production
PSMN3R3-80YSF NextPower 80 V, 3.1 mOhm, 160 A, N-channel MOSFET in LFPAK56 package Production
BUK9Y25-60E N-channel 60 V, 25 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y58-75B N-channel TrenchMOS logic level FET Production
PSMN010-80YL N-channel 80 V, 10 mΩ logic level MOSFET in LFPAK56 Production
PSMN5R2-60YL N-channel 60 V, 5.2 mΩ logic level MOSFET in LFPAK56 Production
PSMN7R5-60YL N-channel 60 V, 7.5 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y65-100E N-channel 100 V, 65 mΩ logic level MOSFET in LFPAK56 Production
PSMN014-80YL N-channel 80 V, 14 mΩ logic level MOSFET in LFPAK56 Production
PSMN025-80YL N-channel 80 V, 25 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y113-100E N-channel 100 V, 113 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y19-100E N-channel 100 V, 19 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y14-80E N-channel 80 V, 14 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y1R4-40H N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y25-80E N-channel 80 V, 25 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y25-60E N-channel 60 V, 25 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y28-75B N-channel TrenchMOS standard level FET Production
BUK9Y113-100E N-channel 100 V, 113 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y59-60E N-channel 60 V, 59 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y72-80E N-channel 80 V, 78 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y43-60E N-channel 60 V, 43 mΩ standard level MOSFET in LFPAK56 Production
PSMN015-100YL N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 Production
PSMN2R4-30YLD N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN6R0-30YLD N-channel 30 V, 6.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN5R6-60YL N-channel 60 V, 5.6 mΩ logic level MOSFET in LFPAK56 Production
PSMN8R0-80YL N-channel 80 V, 8 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y38-100E N-channel 100 V, 38 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y2R5-40H N-channel 40 V, 2.5 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y7R2-60E N-channel 60 V, 7.2 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y107-80E N-channel 80 V, 107 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y7R0-40H N-channel 40 V, 7.0 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y1R3-40H N-channel 40 V, 1.3 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y09-40B N-channel TrenchMOS logic level FET Production
PSMN4R0-30YLD N-channel 30 V, 4.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
BUK7Y153-100E N-channel 100 V, 153 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y98-80E N-channel 80 V, 98 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y18-75B N-channel TrenchMOS standard level FET Production
BUK7Y1R7-40H N-channel 40 V, 1.7 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y9R9-80E N-channel 80 V, 9.9 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y21-40E N-channel 40 V, 21 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y1R9-40H N-channel 40 V, 1.9 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y104-100B N-channel TrenchMOS logic level FET Production
PSMN1R4-30YLD N-channel 30 V, 1.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN019-100YL N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y8R5-80E N-channel 80 V, 8.5 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y15-60E N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y3R0-40H N-channel 40 V, 3.0 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y14-80E N-channel 80 V,15 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y19-75B N-channel TrenchMOS logic level FET Production
PSMN012-100YL N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y2R8-40H N-channel 40 V, 2.8 mΩ logic level MOSFET in LFPAK56 Production
PSMN1R0-40YLD N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN0R9-30YLD N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R0-40YSH N-channel 40 V, 1 mΩ, 290 A standard level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology Production
PSMNR90-40YLH N-channel 40 V, 0.94 mΩ, 300 A logic level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology Production
PSMNR58-30YLH N-channel 30 V, 0.67 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology Production
BUK6Y10-30P 30 V, P-channel Trench MOSFET Production
BUK6Y14-40P 40 V, P-channel Trench MOSFET Production
BUK6Y61-60P 60 V, P-channel Trench MOSFET Production
BUK6Y19-30P 30 V, P-channel Trench MOSFET Production
BUK7Y8R7-60E N-channel 60 V, 8.7 mΩ standard level MOSFET in LFPAK56 Production
PSMN1R0-30YLD N-channel 30 V, 1.0 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R4-40YLD N-channel 40 V, 1.4 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPower-S3 technology Production
PSMN1R2-30YLD N-channel 30 V, 1.2 mΩ, 250 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN3R0-30YLD N-channel 30 V, 3.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
BUK9Y15-100E N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y12-100E N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y22-100E N-channel 100 V, 22 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y19-100E N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y22-100E N-channel 100 V, 22 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y7R6-40E N-channel 40 V, 7.6 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y3R5-40E N-channel 40 V, 3.8 mOhm logic level MOSFET in LFPAK56 Production
BUK9Y1R6-40H N-channel 40 V, 1.6 mΩ logic level MOSFET in LFPAK56 Production
PSMN7R5-30YLD N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
BUK7Y7R6-40E N-channel 40 V, 7.6 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y12-100E N-channel 100 V, 12 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y12-40E N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y6R0-60E N-channel 60 V, 6.0 mOhm logic level MOSFET in LFPAK56 Production
BUK9Y12-40E N-channel 40 V, 12 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y3R5-40H N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y15-60E N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y11-80E N-channel 80 V, 11 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y41-80E N-channel 80 V, 41 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y153-100E N-channel 100 V, 153 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y6R5-40H N-channel 40 V, 6.5 mΩ logic level MOSFET in LFPAK56 Production
PSMN3R5-40YSD N-channel 40 V, 3.5 mΩ, 120 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
BUK7Y65-100E N-channel 100 V, 65 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y8R7-60E N-channel 60 V, 8.7 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y19-55B N-channel TrenchMOS logic level FET Production
BUK9Y14-40B N-channel TrenchMOS logic level FET Production
BUK7Y72-80E N-channel 80 V, 72 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y43-60E N-channel 60 V, 43 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y53-100B N-channel TrenchMOS logic level FET Production
BUK9Y30-75B N-channel TrenchMOS logic level FET Production
BUK9Y2R4-40H N-channel 40 V, 2.4 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y27-40B N-channel TrenchMOS logic level FET Production
PSMN021-100YL N-channel 100 V, 21 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y8R8-60EL Single N-channel 60 V, 5.6 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK7Y21-40E N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK56 Production
PSMN5R5-60YS N-channel LFPAK 60 V, 5.2 mΩ standard level FET Production
BUK9Y7R2-60E N-channel 60 V, 7.2 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y102-100B N-channel TrenchMOS standard level FET Production
BUK9Y22-60EL Single N-channel 60 V, 15 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK7Y53-100B N-channel TrenchMOS standard level FET Production
BUK7Y2R0-40H N-channel 40 V, 2.0 mΩ standard level MOSFET in LFPAK56 Production
PSMN3R9-100YSF NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package Production
PSMN4R0-60YS N-channel LFPAK 60 V, 4.0 mΩ standard level FET Production
PSMNR70-30YLH N-channel 30 V, 0.82 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology Production
BUK6Y33-60P 60 V, P-channel Trench MOSFET Production
BUK6Y24-40P 40 V, P-channel Trench MOSFET Production
BUK7Y12-55B N-channel TrenchMOS standard level FET Production
BUK7Y29-40E N-channel 40 V, 29 mΩ standard level MOSFET in LFPAK56 Production
BUK7Y13-40B N-channel TrenchMOS standard level FET Production
BUK7Y6R0-60E N-channel 60 V, 6.0 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y7R0-60EL Single N-channel 60 V, 4.5 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK9Y13-60EL Single N-channel 60 V, 7.9 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK9Y4R4-40E N-channel 40 V, 4.4 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y40-55B N-channel TrenchMOS logic level FET Production
BUK7Y3R1-80M N-channel 80 V, 3.1 mOhm, Standard level MOSFET in LFPAK56 Production
BUK7Y1R0-40N N-channel 40 V, 0.97 mOhm, Standard level MOSFET in LFPAK56 Production
PSMN013-60YL N-channel 60 V, 13 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y4R8-60E N-channel 60 V, 4.8 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y29-40E N-channel 40 V, 29 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y25-80E N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y7R8-80E N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56 Production
PSMN4R1-60YL N-channel 60 V, 4.1 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y3R0-40E N-channel 40 V 3.0 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y4R8-60E N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y38-100E N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y3R5-40E N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 Production
BUK9Y41-80E N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y59-60E N-channel 60 V, 59 mΩ logic level MOSFET in LFPAK56 Production
BUK7Y4R4-40E N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 Production

Documentation

File name Title Type Date
LFPAK56_SOT669_mk.png plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body Marcom graphics 2017-01-28
vp_1385479387888_zh_CN.zip LFPAK56 Value proposition 2017-03-04
vp_1385479387888.zip LFPAK56 MOSFETs Value proposition 2022-08-08

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.